Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products
Southco Services
CAD Download
Online Ordering
Fast Answers 24x7
info@southco.com
Check Stock
Order Catalog
Request Samples
Need Application Help?
Application Requirements Guide
NEW Products
from Southco

Learn More

Quick Access Fasteners

Design Guide
DZUS QUARTER-TURN FASTENERS
  • Provide quick and frequent access/fastening with minimal effort
  • Hardware retention features prevent dropped and lost fasteners
  • Available in metallic and engineered thermoplastic styles

DZUS Turn-To-Close, Turn-To-Open Quarter Turn FastenersDZUS Turn-To-Close, Turn-To-Open Quarter Turn FastenersDZUS Turn-To-Close, Turn-To-Open Quarter Turn Fasteners
DZUS Push-To-Close, Turn-To-Open Quarter Turn FastenersDZUS Push-To-Close, Turn-To-Open Quarter Turn Fasteners
DZUS Turn-To-Close, Turn-To-Open Quarter Turn FastenersDZUS Turn-To-Close, Turn-To-Open Quarter Turn Fasteners
DZUS FAST LEAD CAPTIVE SCREWS
  • Fast-lead threads travel twice as fast as standard threads, and resist cross threading
  • One screw assembly can fasten a range of material thicknesses
  • Built-in friction provides vibration resistance

9/12/17 - Fast Lead Captive Screws9/12/17 - Fast Lead Captive Screws9/12/17 - Fast Lead Captive Screws9/12/17 - Fast Lead Captive Screws9/12/17 - Fast Lead Captive Screws
SPRING-LOADED PLUNGERS
  • Useful as a positioning or pivot device
  • Offers "quick disconnect" capability
  • Retractable design useful to slide assemblies together, then lock them in position
  • Colorful Prism Series® plastic over-molded models complement styling or color coding capabilities

56 - Spring-Loaded Plungers56 - Spring-Loaded Plungers56 - Spring-Loaded Plungers56 - Spring-Loaded Plungers
DZUS SWELL ACTION LATCHES
  • Quick access operation delivers latch-like functionality
  • Provides opening or tightening action with a single motion
  • Dampens vibration and accommodates misalignment tolerances between door and frame

19/84 - Swell Latches19/84 - Swell Latches19/84 - Swell Latches19/84 - Swell Latches19/84 - Swell Latches19/84 - Swell Latches
DZUS LOCKWELL PINS AND RECEPTACLES
  • Multiple styles and sizes satisfy numerous applications, military/aerospace industry standards
  • Quality construction with maximum strength -to-weight ratio and ergonomic handles
  • Large pushbuttons are easy to operate with gloved hands

LH - DZUS Lockwell Double Acting Quick Release PinsLH - DZUS Lockwell Double Acting Quick Release Pins
LA/LJ - DZUS Lockwell Aerospace/Military Detent PinsLA/LJ - DZUS Lockwell Aerospace/Military Detent Pins
LR - DZUS Lockwell Industrial/Commercial Detent Pins
LW - DZUS Lockwell Receptacles, Lanyards, And Chain Assemblies
LG/LM Series – DZUS ®  Lockwell ® Quick Release Pins
DZUS NYLATCH PANEL FASTENERS
  • Quick-access captive-fastener solution for joining panels
  • Tamper-proof or easy-grip head styles
  • Non-conductive, non-corrosive materials

NY-N6 Nylatch Quarter Turn Fasteners
NY - WG/WP DZUS Nylatch Two-Piece Panel Fasteners