Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products
Southco Services
CAD Download
Online Ordering
Fast Answers 24x7
info@southco.com
Check Stock
Order Catalog
Request Samples
Need Application Help?
Application Requirements Guide
NEW Products
from Southco

Learn More

Adjustable Grip Cam Latches

01 - FLUSH CUP CAM LATCHES
  • Flush exterior design provides a more attractive presentation in choice of two finishes Minimal interior protrusion frees up space within the enclosure Choice of actuator handle style and positioning Optional key locking security Adaptable to multi-point latching applications

01 - Flush Cup Cam Latches01 - Flush Cup Cam Latches01 - Flush Cup Cam Latches
01 - LOW-PROFILE CAM LATCHES
  • Easy snap-in fit provides an attractive installation
  • Available for right-hand or left-hand operation
  • Optional keylocking security
  • Accommodates 3-point latching capability

01 - Low-Profile Cam Latches
24 - FLUSH CUP T-HANDLE SERIES CAM LATCHES
  • Rugged construction for industrial-grade applications
  • Large, easy-to-grip T handle provides gloved-hand access
  • Recessed cup stores folding T-handle, presents flush profile on front of panel
  • Provides adjustable grip and/or compression

24 - Flush Cup T-Handle Series Cam Latches24 - Flush Cup T-Handle Series Cam Latches24 - Flush Cup T-Handle Series Cam Latches
49 - ARROWHEAD STYLE CAM LATCHES
  • Fit thinner panels and smaller grip dimensions
  • Spring-loaded shaft provides some play for smooth pawl seating
  • Simple installation in single round hole
  • Indicator arrow on knob shows pawl position

49 - Arrowhead Style Cam Latches49 - Arrowhead Style Cam Latches
61 - UNIVERSAL CABINET SERIES LATCHES
  • Economical choice for lighter duty high-volume applications
  • Accommodate wide grip ranges
  • Provide multiple hand- and tool-actuation styles
  • Install quickly and easily in single round hole, include flush mount option
  • Easy to adjust in the field

61 - Universal Cabinet Series Latches61 - Universal Cabinet Series Latches61 - Universal Cabinet Series Latches61 - Universal Cabinet Series Latches
68 - T-HANDLE & BAIL HANDLE LATCHES
  • Durable industrial duty latches use T-handle or bail-style handle to provide ample grip for quick, simple access, even when wearing gloves
  • Provide simple grip adjustment over a wide range – from 0 mm (.00") to 38 mm (1.50
  • Concealed fasteners present cleaner front panel look
  • Multiple sizes accommodate greater working loads
  • For use in 1-, 2-, and 3-point latching applications

68 - T-Handle & Bail Handle Latches68 - T-Handle & Bail Handle Latches68 - T-Handle & Bail Handle Latches68 - T-Handle & Bail Handle Latches68 - T-Handle & Bail Handle Latches
69 - ARROWHEAD PAWL INDICATOR DESIGN CAM LATCHES
  • Industrial models accommodate wide range of panel thicknesses and grip dimensions
  • Smooth consistent latching with robust detents at open and closed positions
  • Pawl location indicator arrow shows latch status
  • Single hole installation convenience

69 - Arrowhead Pawl Indicator Design Cam Latches
92 - ADJUSTABLE GRIP CAM LATCHES
  • Available in T- and L-handle styles, for left-hand or right-hand operation
  • Varying shaft lengths provide grip ranges up to 45 mm (1.77
  • Cam can be repositioned on shaft for finite grip adjustment
  • Accommodates single or multipoint latching
  • Locking and non-locking models

92 - Adjustable Grip Cam Latches92 - Adjustable Grip Cam Latches92 - Adjustable Grip Cam Latches
92 - T- & L-HANDLE STYLE CAM LATCHES
  • High-end design combines both aesthetics and ergonomics in one
  • Multiple shaft and cam sizes and adjustments accommodate various panel/frame configurations – including grip ranges up to 44.5 mm (1.75
  • Accommodate single or multi-point latching
  • Available for left-hand or right-hand operation
  • Locking and non-locking models available

92 - T- & L-Handle Style Cam Latches92 - T- & L-Handle Style Cam Latches92 - T- & L-Handle Style Cam Latches92 - T- & L-Handle Style Cam Latches