|
|
|
|
- Quick snap-in installation or adhesive mounting available
- Operates with zero closing force, tolerates misalignment
- Concealed mounting provides clean exterior panel look
- Intended for non-corrosive environments
|
|
- Compact latch installs between panel and frame surfaces
- Easy operation – press door to latch, press to open
- Floating receptacle for forgiving alignment
- Sturdy all-steel construction
- Easy operation – press door to latch, press to open
- Side- and rear-mounting holes for installation flexibility
|
|
- Designed for actuation of Southco concealed rotary latches in both locking and non-locking, non-sealed applications
- Multiple actuator designs – push-button, paddle, and T-handle
- Custom-length cables provide easy attachment with flexibility for in-line or right-angle alignment
- Actuators constructed with non-corrosive materials suitable for use outdoors in a wide range of temperatures
|
|
- Over-center spring action pulls door tightly closed
- Compact-size latches provide consistent opening force
- Microswitch option provides signal for open or closed doors
- Corrosion-resistant materials
|
|
- Steel-to steel contact makes this one of the strongest Southco push-to-close latches
- Actuator button can be slightly exposed or recessed to remain hidden in door edge
- Optional floating keeper aids alignment; integral spring ejects door upon opening
- Multi-point version securely latches wide doors
|
|
- Simple surface mount installation
- Easy push-to-open/push-to-close operation
- Robust stainless steel construction
|
|
- Ease of actuation – push to close, push to open
- Self-adhesive keeper speeds installation
- Provide concealed latching with snap-in latch installation convenience
- Accommodates a wide variety of frame thicknesses
|
|
- Low closing force required
- Simple operation
- Knob or ring styles available
- Suitable for both cabinets and drawers
|
|
- Latch can be fully or partially concealed
- Dampening pad eliminates the hard sound of slammed doors
- Adjustable keeper accommodates misalignment
- Corrosion-resistant materials
|
|
- Self-actuating latch operates automatically with opening or closing of panel
- Over-center latching provides vibration resistance
- Self-adjusting pawl accommodates misalignment
- All non-corrosive material
|
|
- Pull-release system provides for actuation from almost any angle, and at remote distances
- Choose orientation for push-to-close latch slide in four positions – up, down, left, or right
- Quick and easy to install
- All marine-grade materials
|
|
- All stainless steel materials for superior corrosion resistance
- Padlock eye and ring for added security
- Robust construction for demanding applications
|
|
- High-strength design in a compact envelope
- Low closing force for smooth operation
- Multiple actuator styles for direct, remote, and multi-point actuation
- Multiple concealed mounting formats provide installation flexibility
- Stainless steel models for marine and off-highway applications
|
|
- Molded acetal body and nylon strike provide high-reliability for 50,000+ cycles
- Easy installation and alignment permits adjustable closing pressure
- Concealed operation suitable for small cabinet doors
- Non-corrosive, non-conductive material
|
|
- Reduced opening/closing forces, ideal for concealed operation on small cabinet doors
- Spring-loaded roller engages with simple catch for smooth, durable operation
- Easy installation with adjustable mounting holes
- Non-corrosive, non-conductive material
|
|
|
|