|
|
|
|
- Simplified, secure access management
- Attractive, customizable membrane style keypad
- Programmable to accommodate multiple access arrangements
- Direct integration with electronic locks
- Controls up to two compartments independently
|
|
- Simplified key management for multiple access privileges across a large number of enclosures
- Software-free, easy programming with audible feedback
- High security with 280 trillion possible key codes
- Low power consumption ideal for battery operated systems
- Sealed, waterproof, stainless steel construction for outdoor use
- Compact, colorful and available with custom logos
|
|
- Keyless entry for simplified access management
- Flexible PIN/Prox combination accommodates multiple users
- Self-contained unit enables easy installation and programming
- Relay output integrates directly with electronic locks
- Audible beeper and LED provide feedback during programming
|
|
- Works with 125 kHz HID compatible proximity cards
- Integrated LED status indicator
- Sealed, weather-resistant design
- Simple, three-hole installation
|
|
- Simple lock and unlock via any remote electronic access control device with DIN lock mechanical over ride
- Integrated sensors detect both lock and latch status
- Multiple output signals provide local LED and remote monitoring outputs
- Drop-in replacement for most swinghandles; simple retrofit and integration with rack monitoring solutions
- Efficient gear motor design for low power consumption
- Built-in intelligence for momentary or continuous lock actuation with multi-event status reporting
|
|
- Rotary performance with flexible timed unlock version
- Efficient gear motor operation with high load capability and low power consumption
- Integral microswitch option provides latch status for remote monitoring
- Low installation cost, easy integration and simple maintenance
|
|
- Self-contained plug-and-play solution controls Southco electromechanical locks/latches
- Eliminates the cost and complexities of physical key management
- Enables up to 7 unique user access codes with up to 99 million combinations
- Simplified keypad programming controls multiple set-up options
|
|
- Convenient upgrade from mechanical to electronic access
- Flexible configuration, low cost installation and simple integration
- Versatile with variety of user-specified input devices
- Available in original and 30% smaller size
|
|
- Centralized connection for electronic access components
- Labeled connections for simple setup
- Compatible with any EML/access control combination
- Operable with up to two access control devices and EMLs
|
|
- Waterproof potted construction meets needs of harsh (weather and off-road) environments
- Two 30Amp lock outputs accommodate multiple latch points for multiple locked compartments
- Sequenced outputs minimizes load on battery
- Sounding element provides latching confirmation via light/horn output
- User-friendly transmitter programming with easy set up and replacement of lost transmitter
- Labeled connections for simple system configuration
- Works from distances up to 100 feet
|
|
- Lightweight, compact design
- Easy push-to-close convenience
- Microprocessor control for low power consumption
- Optional internal microswitch for latch status feedback
- Available without connector by contacting Southco
|
|
- Provides a simple means to release electronic locks in case of power loss
- Simple installation with customized cable lengths and adjustments possible
- Accommodates clockwise or counter-clockwise key rotation for latch release
|
|
|
|