Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products
Southco Services
CAD Download
Online Ordering
Fast Answers 24x7
info@southco.com
Check Stock
Order Catalog
Request Samples
Need Application Help?
Application Requirements Guide
NEW Products
from Southco

Learn More

External Mount Inject/Eject Mechanisms

CN - EXTERNAL OPERATING INJECT/EJECT MECHANISIMS
  • Available in heavy-duty, light-duty, and VME ejector styles
  • Include provisions for EMC shielding and ESD grounding
  • Secondary catch available for vibration resistance

CN - External Operating Inject/Eject MechanisimsCN - External Operating Inject/Eject MechanisimsCN - External Operating Inject/Eject Mechanisims
CN - KEYING AND RECEPTACLE ALIGNMENT MODULES
  • Modules satisfy requirements of the AdvancedTCA® Base Specification – PICMG 3.0 R2.0
  • Matched keying and receptacle modules ensure proper alignment and restrict incompatible pairs
  • Robust construction withstands drop test without added support pieces
  • Paired units offer up to 64 unique pin keying combinations for optimum customization

CN - Keying and Receptacle Alignment ModulesCN - Keying and Receptacle Alignment ModulesCN - Keying and Receptacle Alignment ModulesCN - Keying and Receptacle Alignment ModulesCN - Keying and Receptacle Alignment ModulesCN - Keying and Receptacle Alignment Modules
P7 - COMPACTPCI INJECT/EJECT HANDLES
  • Enhanced design for ergonomic performance satisfies cPCI standards
  • Easily accessible release button for easier use
  • Built-in safeguard protects against accidental operation
  • Microswitch functions without rotation of ejector handle
  • Fits standard 3U, 6U, and 9U cPCI board/faceplate sizes

P7 - CompactPCI Inject/Eject HandlesP7 - CompactPCI Inject/Eject Handles
P7 - ADVANCEDMC™ (AMC) MODULE HANDLES AND LIGHT PIPES
  • Available in a variety of styles to suit applications ranging from blank faceplates to heavier electronics modules
  • Some module handles include a secondary catch to withstand shock and vibration
  • AMC Module Handles and light pipes satisfy PICMG standards AMC.0 R1.0 and R2.0 and MicroTXCA standard MTCA.0
  • Flush-style module handle option prevents handle snagging

P7 - AdvancedMC™ (AMC) Module Handles and Light PipesP7 - AdvancedMC™ (AMC) Module Handles and Light PipesP7 - AdvancedMC™ (AMC) Module Handles and Light PipesP7 - AdvancedMC™ (AMC) Module Handles and Light PipesP7 - AdvancedMC™ (AMC) Module Handles and Light Pipes
P7 - ATCA COMPLIANT FACEPLATE MOUNTING HARDWARE
  • Complete hardware package for ATCA compliance
  • Includes ejector, spring washer, ATCA mounting screw, guide pins, and choice of captive screws
  • Secondary catch securely locks faceplate in place
  • Ejector actuates board microswitch

P7 - ATCA Compliant Faceplate Mounting Hardware
P7 - FLUSH EJECTOR
  • Low-profile ejector provides high mechanical advantage
  • Tool-free snap in installation with wire retainer clip
  • Mechanism attaches with a clip-on retainer – no tools required
  • Push-button pops out ejector handle for use
  • Provides 4 mm (.16") ejector stroke

P7 - Flush Ejector
P7 - INJECT / EJECT MECHANISMS
  • Cam-handle design provides leverage needed for electronics modules larger than line card or PC board
  • Provides linear pull-up of 10 mm (.39") between fully extended and fully retracted positions
  • Mechanism attaches with a clip-on retainer – no tools required
  • Secondary catch available to withstand higher shock and vibration
  • Tool-secured style helps meet standards for restricted access

P7 - Inject / Eject MechanismsP7 - Inject / Eject Mechanisms