Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products
Need Application Help?
Application Requirements Guide
NEW Products
from Southco

Learn More

Fixed Grip Cam Latches

E5 - QUAD PANEL LATCHES
  • Simple quarter-turn actuation provides quick access to enclosures
  • Provide a small degree of compression to reduce door vibration and noise
  • Multiple body materials, sizes, actuation, and locking styles satisfy a wide range of applications
  • Assembled options provide for quicker installation with appropriate application dimensions
  • Unassembled options help reduce inventory requirements by allowing body and pawl styles to be matched as required
  • Offers option for satisfying NEMA 4 and IP-66 applications

E5 - Quad Panel LatchesE5 - Quad Panel LatchesE5 - Quad Panel LatchesE5 - Quad Panel LatchesE5 - Quad Panel LatchesE5 - Quad Panel LatchesE5 - Quad Panel Latches
E5 - TROLLER REMOVABLE HANDLE LATCH
  • Removable handle minimizes surface protrusion, enhances access security
  • Roller-style keeper creates a snug grip-tolerant fit that resists vibration
  • Gasketed housing provides a watertight seal
  • Marine-grade construction withstands harsh environments

E5 - Troller Removable Handle Latch
H3 - SWINGHANDLE CAM LATCH
  • Improved swinghandle satisfies single-point enclosure latching needs
  • Low-profile modular design standardizes enclosure aesthetics, while independent component specification maximizes functional configuration versatility
  • Fits industry-standard panel preparation as a drop-in replacement
  • Access control choices include non-locking, tool access, and key-locking/key-code options

H3 - Swinghandle Cam LatchH3 - Swinghandle Cam Latch
HP - CAM LATCHES
  • Simple, affordable one-piece wing-knob cam latch solution with low installed cost
  • Mounts quickly in wood, metal, or plastic with a slip-on spring-steel retainer ring
  • Stepped case of knob offers distinct grip range options based on mounting hole diameter

HP - Cam Latches
LP - CAM LATCHES
  • Economical design provides low installed cost
  • Slip-on cam adjusts to door thickness, then holds fast
  • Grip ranges can be adjusted by adding spacers
  • Multiple head styles offer convenient options of hand or tool operation
  • Moderate deflection of ramped pawl provides tension for snug closure

LP - Cam LatchesLP - Cam LatchesLP - Cam Latches