Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products
Need Application Help?
Application Requirements Guide
NEW Products
from Southco

Learn More

Handles

FLUSH/LOW PROFILE HANDLES & PULLS
  • Flush-mount exterior look still provides ample grip
  • No protruding hardware to disrupt door surface
  • Easy to install in a single rectangular hole

P1 - Flush PullP1 - Flush Pull
67 - Concealed Pulls67 - Concealed Pulls
P2 - Flush Pull (Snap-In Style)
M5 - Lift Handles
M7 - Pull Rings
SURFACE MOUNT HANDLES
  • Provide convenient, ergonomic grip
  • Multiple design and load options satisfy styling and functionality requirements
  • Front- and rear-mount options, all with concealed mounting hardware

B8 - Grab Handles
B4 - Lightweight Handles
P8 - Wire Pull Handles
P9 - 90° Infinite Position Folding Handles
M5 - Emergency Escape Handle
M5 - Cabinet Knobs
M5 - Hatch Pull