Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products
Need Application Help?
Application Requirements Guide
NEW Products
from Southco

Learn More

Lever Latches

A2/A7 - OVER-CENTER LEVER LATCHES
  • Industrial-strength designs with long handles for leverage in heavy duty applications
  • Over-center toggle action keeps latch secure, prevents accidental opening due to shock or vibration
  • Mount on exterior of enclosure, minimize interior space requirements
  • Provides consistent gasket compression
  • Upon opening, built-in leverage helps pry free stuck doors

A2/A7 - Over-Center Lever LatchesA2/A7 - Over-Center Lever LatchesA2/A7 - Over-Center Lever LatchesA2/A7 - Over-Center Lever LatchesA2/A7 - Over-Center Lever LatchesA2/A7 - Over-Center Lever Latches
C2 - FLUSH AND SEMI-FLUSH LEVER LATCHES
  • Stylish appearance in multiple sizes and load ratings
  • Self-locking adjustment screw allows 12.7 mm (.50") of grip-range adjustment
  • Large integrated trigger easily releases handle for gloved operation
  • Available in locking and non-locking styles

C2 - Flush and Semi-Flush Lever LatchesC2 - Flush and Semi-Flush Lever Latches
C2 - LEVER LATCHES
  • Provide broad grip-range adjustment, up to 23 mm (.91")
  • Present a low-profile when latched
  • Provide key- or tool-restricted access
  • Raised or flush trigger releases handle for use
  • Single rectangular hole installation

C2 - Lever LatchesC2 - Lever LatchesC2 - Lever LatchesC2 - Lever LatchesC2 - Lever LatchesC2 - Lever Latches
C5 - SEALED LEVER LATCHES
  • For use in NEMA 4 and IP-66 applications when installed with optional flange gasket
  • Provide from 12 mm to 16 mm (.48" to .63") grip-range adjustment across a wide variety of door thicknesses
  • Low-profile mounting uses push-button release to pop handle up for use
  • Corrosion-resistant mounting hardware available
  • Provide key- or tool-restricted access

C5 - Sealed Lever LatchesC5 - Sealed Lever LatchesC5 - Sealed Lever Latches
M5 - ADJUSTABLE LEVER LATCHES
  • Features an adjustable lever screw
  • Provides compression when handle is folded
  • Key lock option available
  • Single hole installation

M5 - Adjustable Lever LatchesM5 - Adjustable Lever Latches