Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products
Need Application Help?
Application Requirements Guide
NEW Products
from Southco

Learn More

Over Center Draw Latches

07 - LIVING HINGE DRAW LATCHES
  • Draws edge-mating panels together
  • All mounting hardware is concealed when latched
  • Quick and easy installation
  • Provides added security option of secondary catch

07 - Living Hinge Draw Latches07 - Living Hinge Draw Latches07 - Living Hinge Draw Latches07 - Living Hinge Draw Latches
37 - LEVER-ASSISTED LATCHES
  • Flexible latch bodies, with over-center latching, absorb and reduce vibration while they accommodate variations in mounting dimensions
  • Lever-assisted designs provide high clamping loads
  • Non-corrosive, UV-stable materials available
  • Built-in detents help keep latches closed

37 - Lever-Assisted Latches37 - Lever-Assisted Latches37 - Lever-Assisted Latches
91 - UNDER-CENTER ADJUSTABLE GRIP LATCHES
  • "Under-center" action protects against vibration and accidental opening
  • Available in a series of sizes for compact, medium-duty and heavy-duty applications
  • Options include secondary catches, padlock hasps, and fully-concealed mounting hardware
  • Available in choices of plated steel and stainless steel materials

91 - Under-Center Adjustable Grip Latches91 - Under-Center Adjustable Grip Latches91 - Under-Center Adjustable Grip Latches91 - Under-Center Adjustable Grip Latches
91 - UNDER-CENTER SERIES LATCHES
  • "Under-center" action allows latch and keeper to be out of plane, yet still provides protection against vibration and accidental opening
  • Automatic kick-out feature removes hook from keeper as latch handle is opened
  • Threaded latching hook provides adjustable grip
  • Lever handle covers latching mechanism for a cleaner look

91 - Under-Center Series Latches91 - Under-Center Series Latches91 - Under-Center Series Latches91 - Under-Center Series Latches
97 - OVER-CENTER SERIES LATCHES
  • Simple latch design for applications where latch and keeper remain on the same plane
  • Latch spring helps absorb vibration and accommodates panel variations
  • Multiple finish options to fit different applications

97 - Over-Center Series Latches97 - Over-Center Series Latches97 - Over-Center Series Latches
A1 - ADJUSTABLE SERIES DRAW LATCHES
  • Provide large grip range with ample adjustment
  • Low-profile designs in multiple sizes and latching styles
  • All metal construction provides high-strength performance
  • Vinyl coated handles provide grip and cushioning

A1 - Adjustable Series Draw LatchesA1 - Adjustable Series Draw LatchesA1 - Adjustable Series Draw LatchesA1 - Adjustable Series Draw Latches
C7 - SOFT DRAW LATCHES
  • Sleek, attractive latch design conceals mechanism and mounting hardware
  • Flexible plastic body cushions impact, absorbs vibration and tolerates misalignment
  • Over-center action provides mechanical advantage for closing, and resists accidental opening

C7 - Soft Draw LatchesC7 - Soft Draw LatchesC7 - Soft Draw Latches
E8 - ADJUSTABLE STYLE DRAW LATCHES
  • High-strength, low-profile design provides a more attractive alternative to "industrial" latches
  • Adjustable grip range/latching force promotes a perfect fit
  • Over-center action resists accidental opening
  • Non-corrosive materials permit wide-ranging use

E8 - Adjustable Style Draw Latches
M7 - DRAW LATCHES
  • Many striker options
  • Padlock compatibility option

M7 - Draw LatchesM7 - Draw LatchesM7 - Draw Latches
M7 - SWIVEL HASPS
  • Investment cast construction
  • Swivel locking eye
  • Bright polished finish
  • Available both with visible and concealed mounting hardware

M7 - Swivel Hasps
M7 - WIRE LINK LATCHES
  • Available with or without locking

M7 - Wire Link LatchesM7 - Wire Link Latches
TL - WIRE LINK LATCHES
  • Over-center action available in a variety of wire bail styles, mounting styles, and materials
  • Flat wire link styles provide strength, curved wire link styles provide resilience under shock
  • Latch sizes from compact, to low-profile, to heavy duty
  • Corrosion-resistant materials available
  • Multiple keeper options ordered separately for optimum fit

TL - Wire Link LatchesTL - Wire Link LatchesTL - Wire Link LatchesTL - Wire Link LatchesTL - Wire Link Latches
V2/V3/V4 - VERSA-LATCH SERIES DRAW LATCHES
  • Latch springs help absorb vibration and accommodate panel variations
  • Various sizes and strengths to fit specific application needs
  • Non-corrosive materials available

V2/V3/V4 - Versa-Latch Series Draw LatchesV2/V3/V4 - Versa-Latch Series Draw LatchesV2/V3/V4 - Versa-Latch Series Draw LatchesV2/V3/V4 - Versa-Latch Series Draw LatchesV2/V3/V4 - Versa-Latch Series Draw Latches
V7 - OVER-CENTER SERIES LATCHES
  • Attractive, low-profile surface mounted draw-latch design
  • Robust, riveted, tamper-resistant construction
  • Over-center latching ensures secure closure
  • Three attractive finish options, with optional lockplug security

V7 - Over-Center Series LatchesV7 - Over-Center Series LatchesV7 - Over-Center Series LatchesV7 - Over-Center Series Latches