Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products
Need Application Help?
Application Requirements Guide
NEW Products
from Southco

Learn More

Pull To Open

60 - SQUEEZE-RELEASE LATCHES
  • Low cost alternative for limited space, thin-panel applications
  • Easy snap-in installation in sheet metal applications
  • Provide quick access with simple squeeze to release

60 - Squeeze-Release Latches
64 - PADDLE LATCHES
  • Steel/stainless steel construction suitable for industrial applications
  • Available in multiple sizes, with keylocking options, all with flush-mount cup holding recessed paddle handle
  • Paddle serves as latch actuator and door handle with one continuous pull-to-open motion
  • Easy installation in sheet metal panels, with rectangular holes

64 - Paddle Latches64 - Paddle Latches64 - Paddle Latches64 - Paddle Latches
M1 - FLUSH PULL LATCHES
  • Flush-mount styling provides attractive appearance
  • Accommodates thicker mounting panels
  • Available in various corrosion-resistant constructions
  • Convenient, single round-hole installation

M1 - Flush Pull LatchesM1 - Flush Pull LatchesM1 - Flush Pull LatchesM1 - Flush Pull LatchesM1 - Flush Pull LatchesM1 - Flush Pull Latches
M1-2F - DUAL-SIDE LATCHES
  • Optional left, right, and dual-side latching, with key lockable option
  • Flush design, with pop-out tab that serves as door handle
  • Fits in rectangular opening on sheet metal doors, fastens from back so there's no exposed hardware
  • Durable corrosion-resistant materials

M1-2F - Dual-Side Latches
M5 - FLUSH PULL LATCHES
  • Designed for waterproof compartments
  • Bat handle, slim handle, and D-handle styles available
  • Available with or without locking
  • Offers 3mm (1/16") compression

M5 - Flush Pull LatchesM5 - Flush Pull LatchesM5 - Flush Pull LatchesM5 - Flush Pull LatchesM5 - Flush Pull Latches
MP - BEETLE LATCHES
  • Sleek modern styling, with attractive finishes in corrosion-resistant materials
  • Spring-loaded pull-to-open handle resists rattles
  • Installs quickly in a round hole
  • Adjustable pawl accommodates panel variations

MP - Beetle LatchesMP - Beetle LatchesMP - Beetle Latches
MP - POINT LATCHES
  • Knob stores flush; pops out at a touch
  • Smooth operation requires low closing actuation force
  • Easy single hole installation
  • Finish and shape flexibility

MP - Point LatchesMP - Point LatchesMP - Point LatchesMP - Point LatchesMP - Point Latches
R3 - PUSH-TO-CLOSE LATCH
  • Robust die-cast construction with stylish contours, low-profile mounting
  • Sealed designs help keep dirt and moisture out of storage compartments
  • Multiple finish options match any aesthetics
  • Flexible keylocking security options

R3 - Push-to-Close LatchR3 - Push-to-Close LatchR3 - Push-to-Close LatchR3 - Push-to-Close LatchR3 - Push-to-Close LatchR3 - Push-to-Close Latch
R4 - PUSH TO CLOSE LATCHES
  • Ambidextrous installation option permits consistent handle orientation
  • Stylish, ergonomic design
  • Lightweight, durable corrosion-resistant material
  • Rotary action cam for easy opening

R4 - Push to Close LatchesR4 - Push to Close LatchesR4 - Push to Close Latches