Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products
Need Application Help?
Application Requirements Guide
NEW Products
from Southco

Learn More

Self Adjusting Latches

14/43/44 - THREE-HOLE MOUNT SELF ADJUSTING COMPRESSION LATCHES
  • Three-hole mounting style simplifies installation preparation, with all round holes
  • Multiple hand- and tool-actuated head styles, for convenience and restricted access security
  • Multiple sizes accommodate grips ranging from 3.2 mm (.13") to 42.9 mm (1.69") –  up to a maximum of 22.3 mm (.87") overall grip range per latch

14/43/44 - Three-Hole Mount Self Adjusting Compression Latches14/43/44 - Three-Hole Mount Self Adjusting Compression Latches14/43/44 - Three-Hole Mount Self Adjusting Compression Latches14/43/44 - Three-Hole Mount Self Adjusting Compression Latches14/43/44 - Three-Hole Mount Self Adjusting Compression Latches14/43/44 - Three-Hole Mount Self Adjusting Compression Latches
16/27/48 - SINGLE-HOLE MOUNT SELF-ADJUSTING COMPRESSION LATCHES
  • Single-hole mounting style makes installation quick and simple in shaped hole
  • Multiple hand- and tool-actuated head styles, for convenience and restricted access security
  • Multiple sizes accommodate grip ranging from .8 mm (.03") to 22.2 mm (.88") –  more than 20 mm (.75") overall grip ranges

16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches
24 - FLUSH T-HANDLE STYLE SELF-ADJUSTING COMPRESSION LATCHES
  • T-handle folds into recessed cup for flush-mount panel applications
  • Multiple sizes grip ranges accommodate grips from 19.1 mm (.75") to 61.9 mm (2.44
  • Available in steel and stainless steel constructions

24 - Flush T-Handle Style Self-Adjusting Compression Latches24 - Flush T-Handle Style Self-Adjusting Compression Latches24 - Flush T-Handle Style Self-Adjusting Compression Latches
57 - SPRING LATCH SERIES SELF-ADJUSTING COMPRESSION LATCHES
  • Extremely economical alternative
  • Cam-action of spring pawl provides good compression over a wide grip range
  • Durable design is excellent for lift-off panels
  • Available in a variety of sizes and head styles
  • Convenient installation with round mounting holes and rivet or weld mounting

57 - Spring Latch Series Self-Adjusting Compression Latches57 - Spring Latch Series Self-Adjusting Compression Latches57 - Spring Latch Series Self-Adjusting Compression Latches57 - Spring Latch Series Self-Adjusting Compression Latches57 - Spring Latch Series Self-Adjusting Compression Latches
DP - SELF-ADJUSTING COMPRESSION LATCHES
  • Quarter-turn operation, with additional locking tension adjustable by rotating center spindle
  • Each latch offers a minimum of 14.7 mm (.58") of adjustable grip range
  • Quick, easy single-hole installation, fastened with locknut
  • Available in choice of hand-actuated and tool-actuated styles

DP - Self-Adjusting Compression LatchesDP - Self-Adjusting Compression Latches