Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products
Need Application Help?
Application Requirements Guide
NEW Products
from Southco

Learn More

Slide To Open

80 - SNAP-IN LATCHES
  • For co-planar mating surfaces in sliding or "clamshell" applications
  • Low-cost alternative for sheet metal applications
  • Convenient single-hole snap-in installation; simple push-button actuation
  • Non-corrosive construction

80 - Snap-In Latches80 - Snap-In Latches
A3 - SLIDE LATCHES
  • Low-cost push-to-close alternative is available in multiple sizes, including flush-mount options
  • Quick snap-in installation in sheet metal panels
  • Simple spring-loaded slide-to-open operation
  • Non-corrosive materials are UL94-V0 rated flame retardant

A3 - Slide LatchesA3 - Slide LatchesA3 - Slide LatchesA3 - Slide LatchesA3 - Slide LatchesA3 - Slide LatchesA3 - Slide Latches
A6 - QUARTER-TURN TO OPEN LATCHES
  • Robust metal construction, with choice of hand-actuated convenience or tool-actuated security
  • Requires only a quarter turn to open
  • Low-profile tool-actuated style also requires less space, is less visible
  • Available in two sizes and three grip ranges

A6 - Quarter-Turn To Open LatchesA6 - Quarter-Turn To Open LatchesA6 - Quarter-Turn To Open Latches
B7 - SLIDING FLUSH LATCHES
  • Flush mount profile, with or without optional trim plate
  • Permits exterior or interior actuation
  • Good for thick, insulated doors
  • Lockable option

B7 - Sliding Flush LatchesB7 - Sliding Flush Latches
MM - GRABBER PANEL LATCHES
  • High-strength design holds fast in right-angle or in-line mating applications
  • Latch body is hidden behind door, only small chrome-plated knob and faceplate are visible
  • Non-locking rim latch includes matching striker
  • Marine-grade construction

MM - Grabber Panel Latches