|
|
|
|
- Suitable for sliding doors
- Rim or flush mount
- Adjustable slide bolt
- Single our double sided
- Locking option available
|
|
- Sealable and key lockable, suitable for exterior applications
- Allow for a wide range of movement of sliding doors, even doors that retract into bulkhead
- Unique low-profile design allows for 100 mm to 150 mm (4" to 6") more lateral travel than traditional sliding door lock styles
|
|
- Compact designs offer quick installation on doors from 12 mm (0.47") to 45 mm (1.75")
- Clean low profile designs satisfy multiple door formats
- Unique keeper options enable panels to latch at various angles
- Multiple finish, security, and locking options
|
|
- Premium-quality look, feel, and operation satisfy high-end sliding door applications
- Available with completely flush mounting, with no snag points
- Top-stop feature holds sliding doors open at intermediate positions
- Multiple finish and door thickness options suit numerous requirements
|
|
|
|