Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products
Need Application Help?
Application Requirements Guide
NEW Products
from Southco

Learn More

Sliding Action Latches

M5 - MAGNETIC TRANSOM LATCHES
  • Suitable for sliding doors
  • Rim or flush mount
  • Adjustable slide bolt
  • Single our double sided
  • Locking option available

M5 - Magnetic Transom LatchesM5 - Magnetic Transom LatchesM5 - Magnetic Transom Latches
MF - FLUSH AND PROFLUSH SLIDING DOOR LATCHES
  • Sealable and key lockable, suitable for exterior applications
  • Allow for a wide range of movement of sliding doors, even doors that retract into bulkhead
  • Unique low-profile design allows for 100 mm to 150 mm (4" to 6") more lateral travel than traditional sliding door lock styles

MF - Flush and ProFlush Sliding Door LatchesMF - Flush and ProFlush Sliding Door LatchesMF - Flush and ProFlush Sliding Door LatchesMF - Flush and ProFlush Sliding Door LatchesMF - Flush and ProFlush Sliding Door Latches
MG - SECURE SLIDING DOOR LOCKS
  • Compact designs offer quick installation on doors from 12 mm (0.47") to 45 mm (1.75")
  • Clean low profile designs satisfy multiple door formats
  • Unique keeper options enable panels to latch at various angles
  • Multiple finish, security, and locking options

MG - Secure Sliding Door LocksMG - Secure Sliding Door LocksMG - Secure Sliding Door LocksMG - Secure Sliding Door LocksMG - Secure Sliding Door LocksMG - Secure Sliding Door Locks
MM - STAR SLIDER / STAR TALON / TALON SLIDING DOOR LOCKS
  • Premium-quality look, feel, and operation satisfy high-end sliding door applications
  • Available with completely flush mounting, with no snag points
  • Top-stop feature holds sliding doors open at intermediate positions
  • Multiple finish and door thickness options suit numerous requirements

MM - Star Slider / Star Talon / Talon Sliding Door LocksMM - Star Slider / Star Talon / Talon Sliding Door Locks