Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products
Southco Services
CAD Download
Online Ordering
Fast Answers 24x7
info@southco.com
Check Stock
Order Catalog
Request Samples
Need Application Help?
Application Requirements Guide
NEW Products
from Southco

Learn More

Surface Mount Handles

B4 - LIGHTWEIGHT HANDLES
  • Lightweight aluminum construction
  • Rear-mounting design hides fastener hardware
  • Available in multiple sizes to match grip and load requirements

B4 - Lightweight HandlesB4 - Lightweight HandlesB4 - Lightweight HandlesB4 - Lightweight HandlesB4 - Lightweight Handles
B8 - GRAB HANDLES
  • Available in two sizes to satisfy space and strength requirements
  • All models provide fully concealed mounting hardware
  • Corrosion-resistant materials

B8 - Grab HandlesB8 - Grab Handles
M5 - CABINET KNOBS
  • Highly polished round knob with brush finished stainless center disk
  • Available in brass or chrome plated finish

M5 - Cabinet KnobsM5 - Cabinet Knobs
M5 - EMERGENCY ESCAPE HANDLE
  • Activation instruction on handle
  • Fits all Southco T-handle compression latches

M5 - Emergency Escape Handle
M5 - HATCH PULL
  • Easy installation

M5 - Hatch Pull
MP - PULLS
  • Finish and flange shape flexibility
  • Polished knobs for sleek appearance
  • Stylized flush mount design

MP - PullsMP - PullsMP - Pulls
P8 - WIRE PULL HANDLES
  • Ultimate simplicity in design provides clean cabinet look
  • Multiple materials/finishes to satisfy different application needs
  • All concealed mounting hardware

P8 - Wire Pull HandlesP8 - Wire Pull HandlesP8 - Wire Pull Handles
P9 - 90° INFINITE POSITION FOLDING HANDLES
  • Handles fold to provide lower profile on outside of door
  • Built-in drag of folding mechanism provides quality feel and prevents rattle
  • Available in two mounting styles, both with concealed hardware
  • Multiple lengths, multiple finishes suit a variety of application needs

P9 - 90° Infinite Position Folding HandlesP9 - 90° Infinite Position Folding HandlesP9 - 90° Infinite Position Folding Handles