|
|
|
|
- Flexible integrated positioning technology
- Reliable display positioning with full tilt, swivel and swing out adjustment
- Slim profile maximizes space
- Clean appearance with integrated wire management covers
- VESA compliant mounting for 12" to 23" monitors
|
|
- Aesthetically pleasing styles and a variety of finish options satisfy design needs
- Selection includes different material and sealing options to suit different environment demands
- Variety of styles and designs accommodate applications requiring free-operating, removable or position control hinges
|
|
- Can be seamlessly integrated into product designs via mount-on, overmold or injection mold design
- Allow for a refined user experience with a variety of position control functionalities
- Variety of styles, torque ranges and mounting configurations to suit application demands
|
|
- Hidden within the interior of an application for a streamlined external appearance
- Available for easy door removal or fixed installation
- Variety of mounting configurations to suit enclosure applications demands
|
|
- Stainless steel or Nylon
- Can be easily adjusted after installation for perfect alignment
- Suitable for cabinets, transom doors and smaller doors
- Many sizes available and adjustable to any angle
- Rubber bumpers to minimize noise
|
|
|
|