Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products  Inserts and Standoffs  Drive Rivets  10/38 - Drive Rivets
10/38 - Drive Rivets

10/38 - Drive Rivets

Create high-strength "permanent" bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation and removal make Drive Rivets an easy choice for field work, with a very economical total installed cost, as well as de-install cost.
To discuss your specific application and explore the possibilities that Southco has to offer, contact our eService team at info@southco.com.
  Configure This Product
  View Part List
  Product Literature

Product Overview
Head Styles
Liner Rivets
Product Features and Benefits
All Southco Drive Rivets are just as easy to install, regardless of size or style – just insert in hole and drive pin flush to top of rivet with hammer or pneumatic tool. Pin forces prongs of rivet to flare out below or within fastened materials, creating a strong grip. Leaves a clean non-snagging head when fully installed.

  • Pull-up action, built into the rivet design, clinches fastened materials together as rivet is attached
  • Grip capabilities range from 1.2 mm (.047") to 36.1 mm (1.421") thick
  • Available in six different diameters and numerous lengths to provide the appropriate dimensions for a wide variety of material and dimensional requirements
  • Corrosion-resistant aluminum and stainless steel materials provide excellent long-term performance, even in outdoor applications
  • Tamper-resistant/tamper-evident designs resist being driven through or drilled out

Available Options
  • Long-shaft part numbers designated for masonry use
  • Trailer liner style designed for quick replacement of plywood trailer linings

Industry Applications
  • Automotive, Trucks
  • Construction Equipment, Off-Highway Vehicles, Farm Equipment
  • Marine
  • Others

Alternative Products
47/4C - Captive Screws
 
9/12/17 - Fast Lead Captive Screws