Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products  Quick Access Fasteners  DZUS Swell Action Latches  19/84 - Swell Latches
19/84 - Swell Latches

19/84 - Swell Latches

Quick and easy access, with convenient single-hole mounting, plus latch and handle in one assembly, are just the start of this latch family's benefits. Its swell-action rubber collar is forgiving of misalignment and provides compressive pull-up to dampen vibration and minimize rattles.
To discuss your specific application and explore the possibilities that Southco has to offer, contact our eService team at info@southco.com.
  View Part List
  Product Literature

Product Overview
Fastener Series
Flush Series
Lever Series
Product Features and Benefits
The flexible design of the swell action operation makes it practical for use in blind installation applications and with a wide variety of panel and frame materials. All styles are easy to install, with just a single hole in the door and one in the frame. No receptacle is required on frame.

  • Rubber collar swells to provide compressive action and deliver a good, quiet seal
  • Multiple actuation styles fit a variety of application requirements for speed/convenience of access, space constraints, and flush mounting.
  • Lever-style 19 Class functions as a latch and a handle in one assembly, installs with affixing of a single nut
  • Flush-style 19 Class functions like handle-actuated style mounted within cup recessed into door panel, permits clean, non-protruding panel design, installs with simple push-on retainer
  • Rotary-action 84 Class can be actuated with just a quarter turn of hand or tool operation to hold panels snug under short term or intermittent loading

Available Options
  • 90° side mount bracket available for 84 Class rotary swell action fasteners
  • Plastic lever-style latches available in a variety of colors to complement automotive interior applications
  • A variety of installation tools and angle brackets are available for assembling the appropriate swell latch styles

Standards and Specifications
  • NOTE: Latches should not be loaded continuously at values near the short term rated load

Industry Applications
  • Appliance (84 Class)
  • Automotive, Passenger Vehicles (19 Class)
  • Computers (19 Class)
  • Electronic Enclosures (19 & 84 Classes)
  • Exhibits/Signs (19 & 84 Classes)
  • HVAC (19 & 84 Classes)
  • Industrial Enclosures (19 Class)
  • Medical (19 & 84 Classes)
  • Networking (19 & 84 Classes)
  • Telecommunications (19 & 84 Classes)
  • Vending Machines (19 & 84 Classes)

Alternative Products
A3 - Slide Latches
 
C3 - Grabber Catch Latches
Complementary Products
60 - Squeeze-Release Latches