A roller design at the end of each rod provides for smooth operation and creates pull-up compression as it engages keeper or frame.
- A complete system includes one latch/actuator, installation hardware package, two complete rod assemblies (including rod, adjustable rod guide, and fastening hardware) and two keepers (optional)
- Two or three latching points controlled from a single point of actuation
- Roller end can latch directly against frame or against an optional keeper
- Provides up to 3 mm (.12") of consistent compression
- Adjustable rod guides permit modification of frame grip and compression
- Square profile of rods provides added strength
- Keylock or padlock latch styles provide additional access security
- Rod assemblies are ordered individually, to custom length, so operating latch may be located at center or off-center of total door length
- Optional keepers feature a slightly ramped surface, to make it easy to engage rollers
- Maximum working load: 225 N (50 lbs.)
- Rod-roller flammability rating: UL94-V0
- Rod-roller operating temperature range: -18º C (0º F) to 100º C (210º F)
- Computers
- Electronic Enclosures
- Exhibits/Signs
- HVAC
- Industrial Enclosures
- Industrial Machinery, Machine Tools, Metal Cutting
- Medical
- Networking
- Telecommunications
|
|
| Alternative Products |
|
|
|
|
| Complementary Products |
|
|
|
|
|
|
|