Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products  Hinges / Position Control  Positioning Arms  AV - Tilt and Swivel Display Mount (K Series)
AV - Tilt and Swivel Display Mount (K Series)

AV - Tilt and Swivel Display Mount (K Series)

Southco's AV-D30-7K Tilt and Swivel Display Mount (K Series) offers exclusive tilt and swivel functionality, allowing it to be tilted at various angles with minimal operating effort. The K Series facilitates reliable, precise display positioning that prevents drift, with precision joints holding the mount in place. Once positioned, the display remains secure, without additional tightening, loosening or service. Additionally, a range of motion stops provide added flexibility and a tested, repeatable cycle life ensures reliable long-term use.
To discuss your specific application and explore the possibilities that Southco has to offer, contact our eService team at info@southco.com.
  View Part List
  Product Literature

Product Overview
Product Features and Benefits
The K Series expands on Southco's display mount offerings with a version designed for customers requiring only tilt and swivel functionality. The K Series allows the integration of easy and reliable display positioning in standard as well as more challenging applications. Precisely controlled operating efforts within the joints prevent drift in the display, allowing it to remain secure without the need for constant adjustment. The AV-D30-7K, which is compliant with the VESA standard for 12” to 23” monitors, comes fully adjusted for minimal installation time and can be customized to a user’s precise operating effort. Integrated positioning technology for controlled operating efforts.

  • Reliable service with no need for adjustment or maintenance
  • Range of motion stops for added flexibility
  • Minimal installation time and long cycle life
  • Fits most 12" to 23" displays

Available Options
  • Two different colors (also customizable)
  • Customizable mounting options
  • Customizable operating effort

Standards and Specifications
  • Optimal weight range 1 kg (2.2 lbf) to 10 kg (22 lbf). Refer to Monitor Arm Size Selection Guide
  • VESA MIS-D, 100, C compliant

Industry Applications
  • Small display screens
  • Industrial machinery
  • Medical touch screens
  • Movable carts
  • Off-highway equipment
  • Transportation applications

Alternative Products
AV - Tilt Mount (T Series)
 
AV - Tilt, Swivel and Swing Arm (A Series)