- Extremely strong metal handles provide maximum working load up to 5560 N (1250 lbs.)
- Easy to install – mounting holes are threaded right into handle supports
- Available in four industry-standard sizes for use as rack server handles – 1U, 2U, 3U, and 4U
- Available with choice of Metric or Imperial mounting threads
- Aluminum handles available with either black or clear anodized finish
- UL94-V0 version available
- Computers
- Electronic Enclosures
- Food Equipment
- HVAC
- Industrial Enclosures
- Industrial Machinery, Machine Tools and Metal Cutting
- Medical
- Networking
- Telecommunications
- Vending Machines
|
|
| Alternative Products |
|
|
|
|
| Complementary Products |
|
|
|
|
|
|
|