Small-size grab handle features a crisp, angular design with clean lines:
- Tough high-impact ABS
- Rear-mount style accommodates maximum panel thickness of 16 mm (.63")
- Maximum working load 550 N (125 lbs.)
- Black ABS/PC handle
- Rear-mount style accommodates maximum panel thickness of 19 mm (.75")
- Maximum working load of 775 N (175 lbs.)
- Snap-on covers available with custom colors and logos, to personalize your installation
- Flammability rating: UL94-HB
- Construction Equipment, Off-Highway Vehicles, Farm Equipment
- Electronic Enclosures
- Exhibits/Signs
- Food Equipment
- HVAC
- Industrial Enclosures
- Industrial Machinery, Machine Tools and Metal Cutting
- Lawn/Garden Equipment
|
|
| Alternative Products |
|
|
|
|
| Complementary Products |
|
|
|
|
|
|
|