The soft body construction of these latches quiets vibration and provides satisfactory performance despite misalignment.
- Internally-mounted lever provides over-center action for mechanical advantage in closing, plus protection against accidental opening
- Molded latch body conceals mechanism and mounting hardware
- Right-angle keeper design permits use in applications where panel is perpendicular to the frame
- Non-corrosive materials permit use in outdoor environments
- Small size (10 Series) offers three keeper style options – concealed, reversed, and right angle
- Small size (10 Series) provides steady state clamp force of 49 N (11 lbs.) at recommended mounting dimensions
- Large size (20 Series) provides steady state clamp force of 176 N (40 lbs.) at recommended mounting dimensions
- Appliance
- Electronic Enclosures
- Food Equipment
- HVAC
- Lawn/Garden Equipment
- Marine
- Medical
|
|
| Alternative Products |
|
|
|
|
| Complementary Products |
|
|
|
|
|
|
|