Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products  Quick Access Fasteners  DZUS Quarter-Turn Fasteners  DZUS Turn-To-Close, Turn-To-Open Quarter Turn Fasteners  D2 - DZUS Rapier Quarter-Turn Fasteners
D2 - DZUS Rapier Quarter-Turn Fasteners

D2 - DZUS Rapier Quarter-Turn Fasteners

This versatile design offers a comprehensive range of low-cost, grip-tolerant solutions for high volume production applications. It provides a detent and positive stop for consistent positioning and vibration-resistant performance. Quick-access/quick-release provides a great alternative to threaded fasteners in frequently accessed installations.
To discuss your specific application and explore the possibilities that Southco has to offer, contact our eService team at info@southco.com.
  Configure This Product
  Product Literature
  Interactive Operation Video

Product Overview
Product Features and Benefits
A Rapier fastener assembly comprises a spiral-cam stud, an optional stud retainer, and a receptacle. Each of these components is available in multiple sizes and styles to suit numerous application loads, material thickness dimensions, and configuration requirements.

  • Snap-in and clip-on receptacles speed assembly time and reduce costs
  • Case-hardened steel studs provide excellent tensile and shear strength
  • Spring-steel receptacle clips provide for a snug, vibration-resistant fit
  • Multiple receptacle styles satisfy a variety of mounting configurations
  • Front-mount press-in receptacles are suitable for thermoplastic materials
  • Mix and match stud headstyles and lengths with appropriate receptacles to accommodate total material thicknesses ranging from 0.5 mm to 30.4 mm

Available Options
  • Available in 3.5 mm, 5 mm, 7 mm, and 9 mm stud sizes
  • Optional retainers are available in plastic and steel designs to captivate studs

Standards and Specifications
  • Selected receptacle styles accommodate maximum loads up to 65 lbs.

Industry Applications
  • Access Panels
  • Automotive Protective Coverings
  • Engine Covers