|
|
|
|
| Adjustability, durability, a low profile, and fully concealed hardware make this latch a great choice for enclosures in highly visible and high-traffic locations. Its fashionable looks belie its industrial-strength operation, while its non-corrosive materials make it an appropriate finishing touch to any indoor or outdoor co-planar panel application. |
| To discuss your specific application and explore the possibilities that Southco has to offer, contact our eService team at info@southco.com. |
|
|
|
|
An acetal latch cover and glass-filled nylon workings make this an attractive and extremely functional high-strength choice for a wide range of applications. A built-in adjustment mechanism simplifies fine-tuning for a perfect fit.
- Adjust latching force and grip dimension a total of 7.9 mm (.31") by threading adjustment nut up or down
- Low-profile design requires just 17 mm (.67") clearance when closed
- Latch cover fully conceals working components when latched
- Over-center action provides sure closure, resists accidental opening despite shock or vibration
- All non-corrosive materials, suitable for indoor or outdoor use
- Ability to adjust latching force/grip is built-right into each latch
- Flammability Rating: UL94-HB
- Maximum working load: 1560 N (350 lbs.)
- Appliance
- Electronic Enclosures
- Food Equipment
- HVAC
- Lawn/Garden Equipment
- Marine
- Medical
|
|
| Alternative Products |
|
|
|
|
| Complementary Products |
|
|
|
|
|
|
|
|
|
|