Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
 Complimentary Hardware  Gaskets  GA - Gaskets
GA - Gaskets

GA - Gaskets

Southco provides one-stop shopping convenience for enclosure manufacturers needing access hardware and gaskets to provide environmental sealing or minimize rattle. Multiple gasket configuration options provide good compression characteristics, seal out dust/moisture, dampen rattle due to vibration, and compensate for surface contour irregularities.
To discuss your specific application and explore the possibilities that Southco has to offer, contact our eService team at info@southco.com.
  View Part List
  Product Literature

Product Overview
Product Features and Benefits
These flexible bulb-type gaskets work well with Southco compression latches for noise reduction as well as satisfying a variety of wet and dry sealing applications. Multiple mounting configurations and sealing profiles fit a variety of enclosure applications.

  • Compatible with sheet metal thicknesses ranging from 0.8 mm (.03") to 3.5 mm (.14")
  • EPDM material provides excellent weathering characteristics; resists heat, ozone, and oxidants
  • Good compression factor creates a tight seal, conforms to variances in enclosure geometry
  • Tool-free installation includes front-mounting slip-on and plug-in press-fit styles for sure grip, easy removal, and convenient re-use
  • Multiple styles satisfy a wide range of enclosure configurations and application needs

Standards and Specifications
  • Black sponge EPDM gasket face
  • Steel-wire reinforced 70 durometer (Shore hardness) black EPDM carrier/mounting substrate

Industry Applications
  • Electronics Enclosures
  • HVAC
  • Industrial Enclosures
  • Industrial Equipment
  • Medical Cabinets and Equipment
  • Recreation Vehicles
  • Transportation