Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products  Handles  Flush/Low Profile Handles & Pulls  MP - Coat Hook
MP - Coat Hook

MP - Coat Hook

Designed to complement the stylish line of Point Latches and Cabinet Pulls, the simple and robust Coat Hook provides a flush look and features a robust pop-out hook in finishes and shapes to match the styling of your interior.
To discuss your specific application and explore the possibilities that Southco has to offer, contact our eService team at info@southco.com.
  View Part List
  Product Literature

Product Overview
Product Features and Benefits
Stylish lines, available with several flange shapes and with multiple chrome- or brass-plated finishes, help the Coat Hook complement virtually any decor.

  • Stylized flush-mount design, available in multiple shapes and multiple choices of metallic finishes, complements virtually any interior decor
  • Coat hook retracts to create a flush look when not in use, yet pops out easily for use
  • Easy operation – simply press button to release knob, then push knob flush again to store
  • Overall polished look and metal actuation knob create a positive impression and a solid feel of quality

Available Options
  • Choose bright chrome, satin chrome or brass finishes, with knob and flange in matching or complementary finishes
  • Oval, square and round flange designs to complement interiors

Standards and Specifications
  • Plastic housing and cover with chrome-, brass-, or satin-plated metal flange and knob
  • Alignment tab permits installation in a drilled 1” round hole with 1/8" drilled keyed slot, or in a double-D hole
  • Accommodates a range of panel thickness, from 2 mm to 25.4 mm (0.1" to 1.0")

Industry Applications
  • Marine
  • Recreational vehicles
  • Furniture

Complementary Products
MP - Point Latches
 
MP - Pulls