Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products  Panel / Door Latches & Locks  Push-To-Close Latches  Concealed Push-To-Close Latches  MP - Polar Magnetic Deadbolt Latch
MP - Polar Magnetic Deadbolt Latch

MP - Polar Magnetic Deadbolt Latch

This slim-profile magnetically actuated latch provides smooth, secure deadbolt operation that prevents accidental opening of sliding drawers, cabinets, or wardrobe doors due to high seas or rough terrain in marine or RV applications. Flush installation and attractive aesthetic finishes complement upscale interior cabin installations.
To discuss your specific application and explore the possibilities that Southco has to offer, contact our eService team at info@southco.com.
  View Part List
  Product Literature

Product Overview
Operation
Product Features and Benefits
A clean, rugged design provides practical functionality and robust performance for both door or drawer applications. Corrosion-resistant construction stands up to marine and RV application environments.

  • Installs and operates easily in both vertical and horizontal orientations, for use with doors or drawers
  • Powerful neodymium iron boron magnets engage deadbolt automatically when latch and keeper are aligned
  • Complements hands-free soft-close drawer runner system operation
  • Slim-profile format fits within edge of door/drawer panels as thin as 0.75", with no protrusion above the surface
  • Latch releases with a slight push on a trigger mounted within the recessed handle
  • Adjustable keeper provides up to 0.16" adjustment
  • Attractive finish options complement other Southco One Look solutions

Available Options
  • Available in satin chrome, polished chrome, polished brass, and black finishes

Standards and Specifications
  • Maximum working load = 545N (122 lbs.)

Industry Applications
  • Marine
  • Recreation Vehicles