Press-in installation literally makes assembly a "snap." Built-in tabs snap into position behind panel to hold pull in place without need for mounting hardware.
- Offset recess provides enough depth for a "one knuckle" grip
- Designed for pulling, not lifting applications
- Multiple sizes available to fit panel thicknesses from 1 mm (.04") to 2.5 mm (.10")
- Available in both 87.5 mm (3.45") width and 132 mm (5.20") width
- Flammability Rating: UL94-V0 of UL94-HB
- Construction Equipment, Off-Highway Vehicles, Farm Equipment
- Electronic Enclosures
- Exhibits/Signs
- Food Equipment
- Furniture
- HVAC
- Industrial Enclosures
- Industrial Machinery, Machine Tools and Metal Cutting
- Lawn/Garden Equipment
- Medical
- Networking
- Telecommunications
- Vending Machines
|
|
| Alternative Products |
|
|
|
|
|
| Complementary Products |
|
|
|
|
|
|