R4-EM - 1 & 2 Series Electronic Rotary Latch
R4-EM - 1 & 2 Series Electronic Rotary Latch
Easy to install and maintain, the 1 & 2 Series R4-EM delivers the convenience of electronic access control with the security of a proven, robust, all-metal rotary latch design in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An optional microswitch provides feedback on latch status, and a delayed re-lock version keeps a door unlocked for manual opening/closing cycles.
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
A gear-motor drive distinguishes the R4-EM latch from competitive solenoid driven electromechanical latches – with lower power requirements, higher load capability, and a better feel to latch operation. The delayed re-lock version provides the flexibility of controlling the unlock time while monitoring remotely with an integral microswitch option.
- Proven all-metal rotary latch design provides durable vandal-resistant security
- Compact latch housing minimizes space requirements and maintains clean, concealed exterior look
- 12-24v DC operation and 2-wire or 3-wire input options, and the ability to accommodate multiple input signals offers versatility for installation and integration with new or existing access control systems
- Accepts access control signals from wireless RF key fobs or proximity cards, numeric keypads, card readers, biometric devices, or computer/network control systems
- Integrated solution and simple, two-bolt mounting enables low install cost
- Convenient mechanical override enables manual release during power failure
Available Options
- Delayed re-lock version for manual release
- Choice of two-wire or three-wire operating modes
- Manual override option for manual release during power failure
- Optional internal microswitch for latch open/close output signal
- Available with or without a connector
Industry Applications
- Automotive – Truck Hoods, Storage Compartments
- Computers
- Construction Equipment, Off-Highway Vehicles, Farm Equipment
- Display Cases
- Electronic Enclosures
- Industrial Equipment
- Marine
- Medical Equipment
- Recreational Vehicles
- Self-Service Equipment and Storage Lockers
- Transportation - Bus, Truck, Aerospace, Rail











