01 - Flush Cup Cam Latches

01 - Flush Cup Cam Latches

Dress up the look of your enclosure with these attractive, flush-mounted style latches. Recessed round cup keeps latch actuator handle from protruding above panel surface. Low-profile latch mechanism inside of cabinet door provides versatile mounting options and multi-point latching installation. 

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sturdy metal cups hold recessed handles for a more presentable front panel. Metal latching mechanisms provide built-in options for single-point or multi-point latching installations.

  • Small style minimizes space requirement for cup on front panel to just 49.2 mm (1.94") diameter
  • Mid-size style, with 82.6 mm (3.25") diameter cup, provides added gripping area for more convenient handhold
  • Mounting options include choice of horizontal or vertical orientation for handle when latched
  • Available with clockwise latching for right hand (Type "A") applications, and with counterclockwise latching for left-hand (Type "B") applications
  • Adaptable to 1-, 2-, or 3-point latching applications

Available Options

  • Available in two housing sizes and two handle styles to match application needs
  • Keylocking option available for mid-size latches
  • Available in bright chrome or black finish

Standards and Specifications

  • Flammability rating for small and mid-size flat handles: UL94-HB

Industry Applications

  • Automotive, Passenger Vehicles, Trucks
  • Construction Equipment, Off-Highway Vehicles, Farm Equipment
  • Electronic Enclosures
  • Food Equipment
  • Industrial Enclosures
  • Industrial Machinery, Machine Tools, Metal Cutting
  • Vending Machines

Small
  • Available with flat handle, for single-point and three-point latching applications, with grip range from 0 mm (.00") to 12.7 mm (.50")
  • Maximum working load of 160 N (35 lbs.)
Med-size
  • Available with and without locking option, in both flat handle and bail handle styles
  • Available for single-point and three-point latching style in two grip ranges: 0 mm (.00") to 12.7 mm (.50"), or 12.7 mm (.50") to 28.6 mm (1.13")
  • Also available for two-point latching style only
  • Maximum working load of 220 N (50 lbs.)