10/38 - Drive Rivets

10/38 - Drive Rivets

Create high-strength "permanent" bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation and removal make Drive Rivets an easy choice for field work, with a very economical total installed cost, as well as de-install cost.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

All Southco Drive Rivets are just as easy to install, regardless of size or style – just insert in hole and drive pin flush to top of rivet with hammer or pneumatic tool. Pin forces prongs of rivet to flare out below or within fastened materials, creating a strong grip. Leaves a clean non-snagging head when fully installed.

  • Pull-up action, built into the rivet design, clinches fastened materials together as rivet is attached
  • Available in six different diameters and numerous lengths to provide the appropriate dimensions for a wide variety of material and dimensional requirements
  • Corrosion-resistant aluminum and stainless steel materials provide excellent long-term performance, even in outdoor applications
  • Tamper-resistant/tamper-evident designs resist being driven through or drilled out

Available Options

  • Long-shaft part numbers designated for masonry use
  • Trailer liner style designed for quick replacement of plywood trailer linings

Standards and Specifications

  • Grip capabilities range from 1.2 mm (.047") to 36.1 mm (1.421") thick

Industry Applications

  • Automotive, Trucks
  • Construction Equipment, Off-Highway Vehicles, Farm Equipment
  • Marine
  • Others

Liner Rivet
Trailer liner rivets provide a wide, low-profile head design that grips plywood surface, won't snag cargo Available in six grip ranges, from 1.9 mm (.075") to 17.1 mm (.675") Easy to install, easy to remove
Universal
Standard width head for general use
Countersunk
Enables rivet head to sit flush or slightly recessed into surface
Full Brazier
Provides wider head/shoulder dimension than universal style
Tamper Resistant/Tamper Evident
Makes removal difficult. Includes broad head on drive pin that fits into recess on head and resists ability to force pin all the way through rivet.