AC - Actuators

AC - Actuators

These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.

Product Marketing
274 Products
Product Attributes
  Locking OptionMounting MethodKey CodesCam AttachedActuator TypeHousing Material
Quick Info Standard Key Multiple Key Codes (2 Keys Included) Without Spacer Mounting Master Keyed, Keyed Differently No Push Button Zinc with Black Powder Coat
Quick Info CH 751 Key (Keys Not Included) Cable Cross
Without Spacer Mounting
-- Yes Push Button Handle --
Quick Info Standard Key Multiple Key Codes (2 Keys Included) Without Spacer Mounting Master Keyed, Keyed Differently Yes Push Button Handle --
Quick Info Reversible Multiple Key Codes (2 Keys Included) Cable Parallel (or no cable)
With Spacer Mounting
Keyed Differently (10 codes) No Push Button Handle --
Quick Info Reversible Multiple Key Codes (2 Keys Included) With Spacer Mounting Master Keyed, Keyed Differently No Push Button Zinc with Black Powder Coat
Quick Info Locking, Reversible R001 (2 Keys Included) Without Spacer Mounting -- No Push Button Handle --
Quick Info CH 751 Key (2 Keys Included) With Spacer Mounting -- Yes Push Button Stainless Steel with Black Powder Coat
Quick Info CH 751 Key (Keys Not Included) Cable Parallel (or no cable)
With Spacer Mounting
-- Yes Push Button Handle --
Quick Info Locking, Reversible R001 (2 Keys Included) With Spacer Mounting -- No Push Button Zinc with Black Powder Coat
Quick Info CH 751 Key (Keys Not Included) Without Spacer Mounting -- No Push Button Zinc with Black Powder Coat

Find it Fast

274 Products

Material

Finish

Access Restriction

Locking Option

Mounting Method

Key Codes

Cam Attached

Actuator Type

Actuator Fitting

Size Series

Housing Material

Spring

Handle Material

Suitable Actuators

Actuation Style