AV - Tilt Mount (T Series)

AV - Tilt Mount (T Series)

Southco’s Tilt Display Mount (T Series) provides integrated positioning technology with a tilt-only feature to suit different users and lighting conditions. The mount can be tilted at various angles with minimal operating effort for precise positioning. Designed with or without a fully enclosed counterbalance spring, the T Series delivers effortless positioning and ease of cleaning. The T Series features proven integrated technology that eliminates the need for constant maintenance and readjustment. 

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

The T Series enables effortless tilt positioning for customers requiring tilt-only functionality in their applications. Once positioned, the display remains secure, without additional tightening, loosening or service. A tested, repeatable cycle life ensures reliable long-term use.

  • Reliable tilt feature enables effortless display positioning and infinite angle options
  • Enclosed counterbalance enables easy cleaning and upkeep
  • Integrated positioning technology provides precision and control to the operator
  • Reliable, repeatable life cycle eliminates the need for service or adjustment

Available Options

  • Two different colors (also customizable)
  • Three standard operating efforts (also customizable)
  • Display mounting pattern
  • Available in a basic version or with counterbalanced torque

Standards and Specifications

  • VESA MIS-D, 100, C compliant
  • Optimal weight range 1 kg (2.2 lbf) to 10 kg (22 lbf)

Industry Applications

  • Industrial Machinery
  • Marine
  • Medical Equipment
  • Off-Highway 
  • Self Service Point of Sale