AV - Tilt and Swivel Display Mount (K Series)

AV - Tilt and Swivel Display Mount (K Series)

Southco's Tilt and Swivel Display Mount (K Series) offers tilt and swivel functionality, allowing it to be tilted at various angles with minimal operating effort. The K Series facilitates reliable, precise display positioning that prevents drift, with precision joints holding the mount in place. Once positioned, the display remains secure, without additional tightening, loosening or service. A tested, repeatable cycle life ensures reliable long-term use.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

The K Series expands on Southco's display mount offerings with a version designed for customers requiring only tilt and swivel functionality. The K Series allows the integration of easy and reliable display positioning in standard as well as more challenging applications. 

  • Integrated positioning technology that provides precision control
  • Maintenance-free performance for lifetime of most applications
  • Reliable service with no need for adjustment or maintenance
  • Range of motion stops for added flexibility
  • Minimal installation time 

Available Options

  • Two different colors (also customizable)
  • Customizable mounting options
  • Customizable operating effort

Standards and Specifications

  • Optimal weight range 1 kg (2.2 lbf) to 10 kg (22 lbf). Refer to Monitor Arm Size Selection Guide
  • VESA MIS-D, 100, C compliant
  • Fits most 12" to 23" displays
  • Compact series is suitable for displays up to 4.5 kg (10 lb)

Industry Applications

  • Bus, Coach & RV
  • Industrial Machinery
  • Med & Heavy Truck
  • Medical Equipment
  • Self Service Point of Sale