C2 - Lever Latches

C2 - Lever Latches

Easy to install, and easy to operate, these popular low-profile lever latches present a sleek look for highly visible installations. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for use.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Compressive action pulls door tight, without rubbing action and without wear on latch contact point or frame. A broad grip range - up to 23 mm (.91") - provides for easy grip adjustment to accommodate grip changes over time.

  • Flush trigger models present minimal protrusion for smooth surface; raise trigger models provide easier actuation.
  • Locking models enhanced security by providing key lock or tool access
  • Sealed models suitable for NEMA 4 and IP65 applications
  • Quick installation using just one screw

Available Options

  • Available in matte black powder coat or textured chrome finish
  • Choice of flush trigger and raised trigger actuation styles
  • Security options include variety of tool and key access styles
  • Optional rubber bumper reduces vibration, wear and noise

Standards and Specifications

  • Sealed versions satisfy NEMA 4 and IP65 applications

Industry Applications

  • Bus, Coach & RV
  • Enclosure Companies
  • HVAC – Heating, Ventilation, Air Conditioning
  • Industrial Machinery
  • Off-Highway – Construction, Farm Vehicles

--%>