C3 - Grabber Catch Latches

C3 - Grabber Catch Latches

Get an extra degree of closure force on doors, with this compact latch's internal spring-loaded pawl that provides over-center latching. The built-in pull-up provides tension to help prevent looseness or rattle of the door against the frame. Built-in microswitch option provides added functionality.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Latching function is accomplished in a relatively low-profile mechanism, just 13.7 mm (.54") thick. Over-center action actually pulls door tighter to latch, releasing it when you pull to open door.

  • Latches can be mounted in any orientation; catch and keeper are marked to match proper orientation
  • Mounting options allow you to mount latch catch in face or along side of frame
  • All models provide three choices of consistent pull-up forces: 13 N (3 lbs.), 22 N (5 lbs.), and 44 N (10 lbs.)
  • All models feature corrosion-resistant materials

Available Options

  • Available in Snap-In and Side-Mount Styles
  • Microswitch Style available to open and close switch contacts with door operation
  • Latches and/or keepers available in black or white
  • Keeper function can be molded into door

Standards and Specifications

  • Microswitch version is UL listed, with UL94-V0 flammability rating for all plastic materials
  • Flammability rating for ABS components of other Grabber Catch latches is UL94-HB

Industry Applications

  • Automotive, Passenger Vehicles, Trucks
  • Electronic Enclosures
  • Exhibits/Signs
  • Industrial Enclosures
  • Vending Machines

Microswitch
Microswitch style (18XX series part number) can be wired to be live when latched or live when unlatched
Side-mount Style
Side-mount style has spring-loaded over-center latching
Snap-in Style
Snap-in style snaps into frame. Fits into frames from 1.1 (.043) to 7 (.276) thick