E4 - Touch Latches

E4 - Touch Latches

Fully concealed installation and simple spring-actuated engagement make it as easy to design an attractive enclosure as it is easy to install and operate the latch. Latch body simply snaps into frame. Open or close the latch with just a touch of a finger on the front of the door panel.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Adhesive-mounted keeper assembly is easy to align. Insert keeper into installed latch, peel protective backing off of keeper, and close door against adhesive for perfectly aligned installation, without externally visible hardware.

  • Simple installation, latch snaps into single hole on frame
  • Versatile spacer installation enables a single latch to accommodate multiple panel thicknesses
  • Retractable catch points built into the latch close around the keeper as the latch is pushed closed; then a simple push on the door releases them to pop the door open

Available Options

  • Available in small and large sizes
  • Available for wide range of panel thicknesses

Standards and Specifications

  • Flammability Rating: UL94-HB

Industry Applications

  • Electronic Enclosures
  • Exhibits/Signs
  • Industrial Enclosures

Small
Small-Size (100 Series) fits panel thicknesses ranging from 0.8 mm (.030") to 8.6 mm (.340)
Mid-size
Mid-Size (200 Series) fits panel thicknesses ranging from 1 mm (.04") to 7 mm (.28")
--%>