E5 - Cam Latches

E5 - Cam Latches

These latches deliver affordable simplicity – including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattles.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Straightforward design provides simple installation with a single hole and single mounting nut. Assembled latches simplify and speed installation in applications where grip exceeds panel thickness by 4 mm (.16"). For unassembled latches, cam mounts on end of drive stud with a single screw.

  • Numerous head styles provide a wide range of access management security
  • Ramping action on rotating cam styles provides about 2 mm (.08") of compression on closing, while numerous offset options satisfy a wide range of grip dimensions
  • Push-to-close cam style rotates freely from the "closed" position as it contacts the frame or keeper; an integral spring pushes cam back into the engaged position once cam clears the keeper
  • Latched/unlatched status indicator provides user with quick visual confirmation of latch status
  • Designer Series offers sleek tapered head styles with a lower profile
  • Expanded Industrial Series offers more formats, environmental sealing, and spring-loaded bodies for better grip tolerance and vibration resistance

Available Options

  • Latch actuation available with choice of clockwise or counter-clockwise rotation
  • Available with multiple options of manually actuated, tool-actuated, or keylocking designs
  • Push-to-close styles available for single point and two-point latching configurations
  • Most styles available in a variety of metallic, black and custom-color finishes
  • Designer Series offers optional O-rings/sealing washers to provide environmental sealing
  • Industrial Series includes die-cast, stainless steel, and glass-filled nylon constructions
  • Shutter-style driver option prevents accidental opening and provides visual indication of unsecured latching
  • Friction cams available in 35 mm (1.38") or 45 mm (1.77") lengths; hook cams available to suit different frame configurations

Standards and Specifications

  • Maximum static working loads on rotating cams vary by latch style, up to a maximum of 670 N (150 lbs.)
  • Maximum static working load on push-to-close styles is 330 N (74 lbf)

Industry Applications

  • Bus, Coach & RV
  • Enclosures
  • HVAC – Heating/Ventilation/Air Conditioning
  • Industrial Machinery
  • Self Service Point of Sale

  • Available in a variety of head styles – hand-actuated, tool-actuated, and keylocking
  • Available in multiple body material options – die-cast zinc, glass-filled nylon, and 304 and 316 stainless steel
  • Tool-operated versions are spring-loaded for grip tolerance and vibration resistance
  • Latch bodies fit door panels up to 6 mm (.24") thick, and numerous cam offsets satisfy a wide range of grip dimensions – from 4 mm (.16") to 42 mm (1.65")
  • Ergonomic wing knob features built-in pull, turns/opens with one continuous motion, adapts for multi-point latching
  • Padlocking wing knob styles available for left- or right-handed operation
  • Available in black, bright chrome, or stainless steel finishes

Keylock
Slot
8mm hex recess
7mm triangle
6mm square
8mm square driver
7mm square
5mm double bit
Bellcore 216
Bellcore electronics
Slotted recess
Railway Standard
3mm double bit
8mm triangle
9mm triangle
Padlocking
T-handle key-locking
Flush wing
T-handle non-locking
Wing knob non-locking
Wing knob locking
L-handle key-locking
L-handle non-locking
  • Low-profile, tapered styling creates a more favorable aesthetics
  • Available in 13 head styles for hand-actuated convenience and tool-actuated security
  • Combination of two body housings and numerous cam offsets satisfy a wide range of grip dimensions – from 2 mm (.08") to 44 mm (1.73")
  • Select housing style, drive stud head style, cam, and sealing options separately to satisfy specific configuration needs
  • Two housing styles satisfy door panels from 1 to 6 mm (.04 to .24") thick or from 1 to 14 mm (.04 to .55") thick
  • Assemblies can be shipped unassembled, or shipped assembled to simplify installation in applications where grip exceeds panel thickness by 4 mm (.16") amount
  • Available in black powder coated or textured chrome plate finish

Slotted Recess Style
7 mm Triangle
8 mm Triangle
3 mm Double Bitted
5 mm Double Bitted
8 mm Hex Recess
7 mm Square
8 mm Square Driver
Short Wing
Tall Wing
8mm Square Socket
Bellcore 216
Bellcore Electronics
Pull tabs provide convenient finger grip for opening doors
Robust padlock brackets available in round cup or U-shaped bracket
U-shaped bracket can take advantage of assembled latch for quicker, easier installation
Over-molded keys provide convenient grip