M1 - Flush Pull Latches

M1 - Flush Pull Latches

Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Installs easily from front of panel through single round-hole, and attaches from rear with mounting bracket and hardware. Fits flush to panel when installed, with minimal protrusion inside of cabinet.

  • Slightly angled pawl ensures tight grip on keeper, within tolerances
  • Spring-loaded handles help prevent rattle
  • Larger models provide for inside actuation
  • Available in polycarbonate and stainless steel corrosion-resistant materials for long-life performance
  • Multiple sizes accommodate a variety of enclosure sizes and panel thicknesses

Available Options

  • Various latch styles available in multiple material and finish options including: polished stainless steel, and black, white, or beige plastic
  • Additional finishes are available upon request including: brushed nickel, satin nickel or diamond brass
  • Available in non-locking styles and in tool-locking or keylocking styles for controlled access
  • Economical Flush Simplicity Model provides a very low profile mounting with recessed latch handle and simple pivoting pawl
  • Optional spacer for small size latch permits installation in thinner panels

Standards and Specifications

  • Maximum working load for Flush Simplicity Model latch: 135 N (30 lbs.) \
  • Maximum working load for small size stainless steel latch: 545 N (122 lbs.)
  • Maximum working load for medium size polycarbonate latch: 270 N (60 lbs.)
  • Maximum working load for medium size stainless steel latch: 834 N (187 lbs.)
  • Maximum working load for large size stainless steel latch: 1165 N (262 lbs.)

Industry Applications

  • Aerospace
  • Automotive Passenger Vehicles, Trucks
  • Electronic Enclosures
  • Exhibits/signs
  • Marine
  • Medical

Small size installs in 1.5" diameter hole. Available in stainless steel (contact Southco for other finish options)
Flush Simplicity Model installs in 50 mm (1.97") diameter hole.Non-corrosive all-acetal construction with stainless steel hardware
Medium size installs in 2"-diameter round hole. Available in stainless steel and engineered thermoplastic
Large size installs in 2.5"-diameter round hole. Good for larger size doors or thicker panels. Available in stainless steel only