Media Contacts

Americas

Rachel Pilgren
Marcom Specialist

Phone: +1.610.459.4000

 

Europe, Middle East, & Africa

Ulrike Sturman
Marketing Communications
Manager, Europe

Phone: +44.1905.346.661

 

Asia Pacific

Christine Choy
Marketing Communications Manager, Asia Pacific

Phone: +852.3127.1583

Stay Connected with Southco

Press Releases RSS Feed

New Electronic Swinghandle Supports HID and iClass Credentials
New Electronic Swinghandle Supports HID and iClass Credentials

Southco’s H3-EM Electronic Locking Swinghandle with Integrated HID SE® RFID Reader supports multiple RFID formats.

Captive Fastener Prevents Lost Hardware
Captive Fastener Prevents Lost Hardware

The DZUS® D9 Tech Line Quarter-Turn Fastener combines tool-free operation and consistent, reliable clamping force to prevent over tightening.

Shutter Cam Latch Prevents Accidental Opening and Keeps Dust Out
Shutter Cam Latch Prevents Accidental Opening and Keeps Dust Out

The E5 Shutter Cam Latch features a drop bushing driver that provides additional security by preventing the cam from rotating open in high vibration applications.

Precise Position Hinging In A Miniature Package
Precise Position Hinging In A Miniature Package

New miniature embedded ST Embedded Positioning Hinge allows easy installation in thin profile applications and eliminates the need for secondary support components.

Counterbalance Hinge Makes Heavy Lids Feel Lightweight
Counterbalance Hinge Makes Heavy Lids Feel Lightweight

New CA Counterbalance Hinge allows a heavy lid to be lifted with minimal operating effort and will continue to hold it securely in any position.

Microprocessor Controlled Electronic Lock Delivers Advanced Intelligence
Microprocessor Controlled Electronic Lock Delivers Advanced Intelligence

New R4-EM 9 Series Electronic Rotary Latch delivers next generation electronic latching through microprocessor controlled actuation to provide highly intelligent electronic access.

Wing Knob-Style Captive Screw Offers Tool-Free Access
Wing Knob-Style Captive Screw Offers Tool-Free Access

The 4C Wing Knob Captive Screw features an over-molded, wing-style head available in an array of standard and custom color options.

Heavy Duty Display Mounting Solutions
Heavy Duty Display Mounting Solutions

Southco has expanded its AV Display Mount offering with three new models designed to support larger, heavier displays.

Robust Adjustable Grip Compression Latch Meets EN45545
Robust Adjustable Grip Compression Latch Meets EN45545

The E3 VISE ACTION® Compression Latch is available in an adjustable grip style with robust, lightweight aluminum construction that meets European fire resistance requirements.

Southco acquires CounterBalance Corporation
Southco acquires CounterBalance Corporation

Southco, Inc. has today announced its acquisition of CounterBalance Corporation.

New Rotary Latch Features Dual Trigger Actuation
New Rotary Latch Features Dual Trigger Actuation

The compact R4-10 Rotary Latch features multiple actuation points can be triggered by two independent actuators.

Corrosion Resistant Rotary Latch Minimizes Noise and Vibration
Corrosion Resistant Rotary Latch Minimizes Noise and Vibration

The R4-10 Rotary Latch minimizes any noise potential caused by metal-on-metal movement in harsh environments.

Plastic Cam Latch Resists Corrosion and Meets Sealing Requirements
Plastic Cam Latch Resists Corrosion and Meets Sealing Requirements

Southco’s newest E5 Cam Latch features an all plastic design that meets NEMA 4 and IP65 standards for water and dust protection.

New Spring Loaded Concealed Pull Handle
New Spring Loaded Concealed Pull Handle

The spring loaded 67 Concealed Pull features a triggered handle and all-metal construction for improved aesthetics and styling.

New Sealed Lever Latch Rated to NEMA 4 and IP65
New Sealed Lever Latch Rated to NEMA 4 and IP65

The sealed C2 Lever Latch delivers secure compression and vibration resistance, and meets door ingress protection requirements.

New Rotary Latch Eliminates Noise and Vibration
New Rotary Latch Eliminates Noise and Vibration

The compact R4-10 Rotary Latch eliminates any noise potential caused by metal-on-metal movement.