New Products RSS Feed

CB - LIFT-A-SYST® Counterbalance Systems
CB - LIFT-A-SYST® Counterbalance Systems

The Lift-A-SYST® series controls the exact weight of heavy flip-up countertops and covers, allowing them to be lifted and positioned with ease.

E3 - VISE ACTION® Compression Latches
E3 - VISE ACTION® Compression Latches

The newest addition to Southco’s E3 line combines high strength with a smaller design footprint for secure, vibration resistant latching.

R4 - Rotary Latches
R4 - Rotary Latches

With its reduced size, the R4-05 Micro Rotary Latch provides concealed latching and increased security, without sacrificing strength or functionality.

H3-EM - Electronic Locking Swinghandle
H3-EM - Electronic Locking Swinghandle

Southco’s H3-EM Electronic Locking Swinghandle with Integrated HID SE® RFID Reader supports multiple RFID formats.

D9 - DZUS® Tech Line Quarter-Turn Fasteners
D9 - DZUS® Tech Line Quarter-Turn Fasteners

The new DZUS® D9 Tech Line Quarter-Turn Fastener provides consistent, reliable clamping force to prevent over tightening.

E5 - Cam Latches
E5 - Cam Latches

The newest addition to Southco’s E5 line features a drop bushing that prevents accidental opening in high vibration environments and minimizes dust collection.

ST - Constant Torque Embedded Hinges
ST - Constant Torque Embedded Hinges

The ST Embedded Positioning Hinge provides precise, reliable positioning of smaller doors and panels that require increased torque.

CA - Counterbalance Hinges
CA - Counterbalance Hinges

The CA Counterbalance Hinge allows a heavy lid to be lifted with minimal operating effort and will continue to hold it securely in any position.

R4-EM - 9 Series Electronic Rotary Latch
R4-EM - 9 Series Electronic Rotary Latch

The R4-EM 9 Series features intelligent microprocessor control with door and lock status sensing and expanded mechanical features such as integrated connector, extended housing and snap-on manual over-ride bracket.

47/4C - Captive Screws
47/4C - Captive Screws

Southco’s newest captive screw features an over-molded, wing-style head and color options to designate access points.

AV - Dual Extension Arm (D Series)
AV - Dual Extension Arm (D Series)

Southco’s AV-D40 Series includes a heavy duty Tilt and Swivel Mount (K Series), a Tilt, Swivel and Single Swing Arm (A Series), and a Dual Extension Arm (D Series).

E3 - VISE ACTION® Compression Latches
E3 - VISE ACTION® Compression Latches

The newest addition to Southco’s E3 line features lightweight, robust aluminum housing and adjustable grip styling, and is tested to EN45545 and EN61373.

H3-EM - Electronic Locking Swinghandle
H3-EM - Electronic Locking Swinghandle

Southco’s Electronic Locking Swinghandles are now offered with integrated MIFARE® reader, HID 125 kHz Prox reader and HID 13.56 MHz iCLASS® reader (read only).

R4 - Rotary Latches
R4 - Rotary Latches

The newest addition to Southco’s R4 Series features a compact design and multiple points of actuation.

56 - Spring-Loaded Plungers
56 - Spring-Loaded Plungers

Southco's 56 Series is now available with a 4C Prism Knob, enabling quick-access fastening with color options to designate access points.

R4 - Rotary Latches
R4 - Rotary Latches

The newest addition to Southco’s R4 Series prevents false latching and eliminates noise and vibration in harsh operating environments.

E5 - Cam Latches
E5 - Cam Latches

The all-plastic E5 meets NEMA 4 and IP65 standards for water and dust protection and is ideal for highly corrosive environments and non-conductive latching.

C6 / G6 - Detent Hinges
C6 / G6 - Detent Hinges

The restyled C6 Hinge provides aesthetic appeal, and increased corrosion resistance and cycle life.

67 - Concealed Pulls
67 - Concealed Pulls

Southco’s newest addition to the 67 Concealed Pull series offers spring loaded, push-button operation and all-metal construction for higher strength and improved industrial design.

C2 - Lever Latches
C2 - Lever Latches

The newest addition to Southco’s C2 line is sealed against water and dust, and is rated to NEMA 4 and IP65.

R4 - Rotary Latches
R4 - Rotary Latches

The newest addition to Southco’s R4 Series prevents false latching and eliminates noise and vibration.

AC - Actuators
AC - Actuators

The AC-50 Squeeze Handle Actuator features ergonomic squeeze actuation and a curved profile specifically designed for easy mounting to tubular construction.