Display Mounts

197 Products
Product Attributes
  MaterialColor/AppearanceDisplay MotionFinishTilt Torque - ForwardTilt Torque - Reverse
Quick Info Glass Filled Nylon
Stainless Steel
Black Tilt & Swivel -- 2.260 nm (20.00 in-lbf) --
Quick Info Aluminum Alloy Black Tilt Powder Coat 12.428 nm (110.00 in-lbf) 9.016 nm (79.80 in-lbf)
Quick Info Aluminum Alloy White Tilt Powder Coat 12.428 Nm (110.00 in-lbf) 9.016 Nm (79.80 in-lbf)
Quick Info Aluminum Alloy Black Tilt Powder Coat 9.016 nm (79.80 in-lbf) 12.428 nm (110.00 in-lbf)
Quick Info Aluminum Alloy White Tilt Powder Coat 9.016 nm (79.80 in-lbf) 12.428 nm (110.00 in-lbf)
Quick Info Aluminum Alloy Black Tilt Powder Coat 3.954 Nm (35.00 in-lbf) 3.378 Nm (29.90 in-lbf)
Quick Info Aluminum Alloy White Tilt Powder Coat 3.954 Nm (35.00 in-lbf) 3.378 Nm (29.90 in-lbf)
Quick Info Aluminum Alloy Black Tilt Powder Coat 3.378 nm (29.90 in-lbf) 3.954 nm (35.00 in-lbf)
Quick Info Aluminum Alloy White Tilt Powder Coat 3.378 nm (29.90 in-lbf) 3.954 nm (35.00 in-lbf)
Quick Info Aluminum Alloy Black Tilt Powder Coat 5.649 Nm (50.00 in-lbf) 4.734 Nm (41.90 in-lbf)

Find it Fast

197 Products

Material

Color/Appearance

Locking Option

Display Motion

Mounting Style

Series