R2/R5 - Concealed Butt-Joint Panel Fastening Latches

R2/R5 - Concealed Butt-Joint Panel Fastening Latches

These heavy-duty draw latches mount behind or within the mating panels for concealed operation. They are available in two tool-actuated styles that deliver exceptional strength and provide sufficient pull-up action to create a tight connection and seal.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Pull-up action engages latches tightly and compresses gasketing for an airtight or watertight seal.

  • Tool-actuated styles provide high tensile load strength
  • Multiple mounting styles permit latches to be installed out of sight, in a variety of ways, in thicker panels
  • Latches and receptacles are ordered separately to accommodate different mounting requirements
  • Heavy-duty all metallic construction for strength and durability
  • Include mounting options for butt-joint or right angle applications

Available Options

  • Available in tab mount, front mount, side mount, or mortise mount styles
  • Available in roto-lock and hook fastening styles
  • 8 mm (.31") hex tool provides extended handle for added leverage
  • Hole plugs conceal actuator access holes for smoother panel finish

Standards and Specifications

  • R2 Roto-Lock Style provides ultimate tensile load of 6,200 N (1,400 lbs.)
  • R5 Dual Lock Hook Style provides ultimate tensile load of 11,110 N (2,500 lbs.)

Industry Applications

  • Exhibits/Signs
  • Furniture

Roto-Lock Style
  • Standard Style: For side-mounting or mortise-mounting
  • Shallow Tab Style: For thinner materials
  • Deep Tab Style: For thicker materials
  • Front Mount Style: For installation in leading edge of metal or wooden panels
  • Eccentric cam action progressively draws two panels tightly together
  • Adjustable to allow for manufacturing tolerances or gasket shrinkage
Dual-Lock Hook Style
  • Standard Style: For side-mounting or recessed-pocket mounting
  • Single closing motion rotates hook to engage pin, and creates camming action that continues to draw hook into latch with smooth 8 mm (.31") pull-up for compressing gasketing and/or clamping panels together
  • Provides a strong, vibration- and impact-resistant connection
  • Provides strong closing pressure with minimal operating force