R4-EM - 9 Series Electronic Rotary Latch

R4-EM - 9 Series Electronic Rotary Latch

Southco’s R4-EM 9 Series Electronic Rotary Latch delivers next generation electronic latching through microprocessor controlled actuation, providing highly intelligent, reliable electronic access. The internal microprocessor allows expanded intelligence with integrated door and lock status sensing for complete security monitoring. Lightweight extended housing offers increased tamper resistance, while an integrated connector and snap-on manual over-ride bracket simplify installation. Additionally, the 9 Series offers an optional open/close detent feature to prevent unintended door release.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

The R4-EM 9 Series features an intelligent internal microprocessor that enables expanded programing capability and complete customization of latch functionality.

  • Lightweight, extended housing for added security and tamper resistance
  • Integrated magnetic reed switch striker sensor for true door open/closed status
  • Striker with integrated magnet to actuate reed switch in die cast zinc or stainless steel
  • Simple, flexible installation with two-bolt mounting
  • Integrated locking trigger sensor for true locked/unlocked status
  • Accommodates existing control systems
  • Integrated connector and snap-on manual override bracket simplify installation

 

Available Options

  • Kick out and pull open styles to suit different application security requirements
  • Tool-less, snap-on mechanical override bracket compatible with Southco AC Cables

Standards and Specifications

  • Operates against heavy mechanical loads up to 800 N

Industry Applications

  • Bus, Coach & RV
  • Enclosures
  • Industrial Machinery
  • Self-Service Point Of Sale
  • Servers, Data Storage