R4-EM - 5 & 7 Series Electronic Rotary Latch

R4-EM - 5 & 7 Series Electronic Rotary Latch

Southco’s R4-EM 5 & 7 Series Electronic Rotary Latch provides reliable electronic access control in demanding environments. With its corrosion-resistant plated-steel or stainless steel outer body construction and fully-sealed internal actuator, the Outdoor R4-EM provides reliable electronic locking that is resistant to moisture and dust.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

The embedded electronic control allows integration with an external control system and flexible, concealed installation provides vandal-resistance and accommodates a variety of outdoor applications.

  • Corrosion-resistant finish for outdoor use
  • Electronic actuator sealed to IP56 standard
  • -40 to 80 C temperature range
  • 12-24 VDC operation, minimal current consumption
  • Accepts control inputs from any access control device
  • Operates against heavy mechanical loads
  • Simple, flexible installation

Available Options

  • Plated-steel and stainless steel outer casing options
  • Rear or side mount mechanical override options
  • Optional internal microswitch for latch open/close output signal
  • Available with standard sealed or non-sealed connector or without connector

Industry Applications

  • Enclosure Companies
  • Medical Dispensing & Storage Equipment
  • Self-Service Point Of Sale
  • Signs, Exhibits & Displays