R4 - Rotary Latches

R4 - Rotary Latches

These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Durable materials, corrosion-resistant plating, and robust construction make these latches suitable for demanding environments. Easy operating mechanism and versatile actuation options make latches easy to adapt to a variety of installations.

  • Compact latch envelope and cross-section fits thin-profile doors, minimizes protrusion within the enclosure
  • Forgiving mating tolerance accommodates misalignment and flexing of long door panels or hoods
  • In the closed position, latch fully envelopes striker bolt for secure grip and protection
  • All-metal construction for durable, long-lasting performance
  • Hardened steel cams and triggers provide durable latching engagement
  • Stainless steel styles for use in marine and off-highway applications
  • Corrosion-resistant finish minimizes danger of rust interfering with latch operation or staining door panel
  • Many styles compatible with single and multi-point remote actuation using cables or mechanical linkage

Available Options

  • Separate models available for right-hand and left-hand opening styles
  • Available in choice of threaded and through-hole mounting styles
  • Electronically actuated rotary latch models also available
  • Two-stage cam version prevents false latching condition
  • Single and two-stage cam versions with integrated bumper option to eliminate noise and vibration
  • Dual point option allows the rotary latch to be actuated from different points
  • Integrated cable mounting bracket option eliminates the need for secondary installation components 

Standards and Specifications

  • Heavy-duty style latch meets Federal Motor Vehicle Safety Standard 206 for crash test performance when installed with optional supplemental bracket
  • Stainless steel styles (304 SS) meet marine salt spray requirement
  • Maximum dynamic working load for R4-10 Series is 100 N (22 lb)
  • Maximum dynamic working load for R4-20 Series is 200 N (45 lb)
  • Maximum dynamic working load for R4-30 and R4-50 Series is 222 N (50 lb)

Industry Applications

  • Bus, Coach & RV
  • Enclosures
  • Industrial Machinery
  • Med & Heavy Truck
  • Off-Highway – Construction, Farm Vehicles

R4-30 2-point
R4-30 Inline
R4-30 Perpendicular
Mini Perpendicular Actuator
Mini 2-Point Actuator
Mini Direct Actuator
Mini Inline Actuator