Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 40
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2
  Next 

01-10-401-10
Access Restriction: No Restriction
Material: Stainless Steel
Finish: Chrome Plated
Operation: Turn Counterclockwise to Latch
Flush Handle: Yes
Sealed: No
Gasketed: No
Size Series: Small Size
Handle Style: Standard Style Handle
Door Thickness Range: 9.5 mm (0.37 in)
Installation Style: With Mounting Studs
Grip Range: 0-12.7 mm (0 - 0.5 in)
Latching Points: Single or Three - Point


01-10-401-65
Access Restriction: No Restriction
Latching Points: Single or Three - Point
Color: Black
Operation: Turn Clockwise to Latch
Finish: Powder Coat
Sealed: No
Flush Handle: Yes
Size Series: Small Size
Gasketed: No
Door Thickness Range: 9.5 mm (0.37 in)
Handle Style: Standard Style Handle
Grip Range: 0-12.7 mm (0 - 0.5 in)
Installation Style: With Mounting Studs


01-10-402-10
Access Restriction: No Restriction
Material: Stainless Steel
Finish: Chrome Plated
Operation: Turn Counterclockwise to Latch
Flush Handle: Yes
Sealed: No
Gasketed: No
Size Series: Small Size
Handle Style: Standard Style Handle
Door Thickness Range: 9.5 mm (0.37 in)
Installation Style: With Mounting Studs
Grip Range: 0-12.7 mm (0 - 0.5 in)
Latching Points: Single or Three - Point


01-10-402-65
Access Restriction: No Restriction
Latching Points: Single or Three - Point
Color: Black
Operation: Turn Counterclockwise to Latch
Finish: Powder Coat
Sealed: No
Flush Handle: Yes
Size Series: Small Size
Gasketed: No
Door Thickness Range: 9.5 mm (0.37 in)
Handle Style: Standard Style Handle
Grip Range: 0-12.7 mm (0 - 0.5 in)
Installation Style: With Mounting Studs


01-13-11
Access Restriction: No Restriction
Material: Stainless Steel
Finish: Chrome Plated
Operation: Turn Clockwise to Latch
Flush Handle: Yes
Sealed: No
Gasketed: No
Size Series: Medium Size
Handle Style: Standard Style Handle
Door Thickness Range: 9.5 mm (0.37 in)
Installation Style: With Mounting Studs
Grip Range: 0-12.7 mm (0 - 0.5 in)
Latching Points: Single or Three - Point


01-13-15
Access Restriction: No Restriction
Latching Points: Single or Three - Point
Color: Black
Operation: Turn Clockwise to Latch
Finish: Powder Coat
Sealed: No
Flush Handle: Yes
Size Series: Medium Size
Gasketed: No
Door Thickness Range: 9.5 mm (0.37 in)
Handle Style: Standard Style Handle
Grip Range: 0-12.7 mm (0 - 0.5 in)
Installation Style: With Mounting Studs


01-13-21
Access Restriction: No Restriction
Material: Stainless Steel
Finish: Chrome Plated
Operation: Turn Clockwise to Latch
Flush Handle: Yes
Sealed: No
Gasketed: No
Size Series: Medium Size
Handle Style: Standard Style Handle
Door Thickness Range: 9.5 mm (0.37 in)
Installation Style: With Mounting Studs
Grip Range: 0-12.7 mm (0 - 0.5 in)
Latching Points: Single or Three - Point


01-13-25
Access Restriction: No Restriction
Latching Points: Single or Three - Point
Color: Black
Operation: Turn Clockwise to Latch
Finish: Powder Coat
Sealed: No
Flush Handle: Yes
Size Series: Medium Size
Gasketed: No
Door Thickness Range: 9.5 mm (0.37 in)
Handle Style: Standard Style Handle
Grip Range: 0-12.7 mm (0 - 0.5 in)
Installation Style: With Mounting Studs


01-13-31
Access Restriction: No Restriction
Material: Stainless Steel
Finish: Chrome Plated
Operation: Turn Clockwise to Latch
Flush Handle: Yes
Sealed: No
Gasketed: No
Size Series: Medium Size
Handle Style: Standard Style Handle
Door Thickness Range: 9.5 mm (0.37 in)
Installation Style: With Mounting Studs
Grip Range: 12.7-28.6 mm (0.5 - 1.13 in)
Latching Points: Single or Three - Point


01-13-35
Access Restriction: No Restriction
Latching Points: Single or Three - Point
Color: Black
Operation: Turn Counterclockwise to Latch
Finish: Powder Coat
Sealed: No
Flush Handle: Yes
Size Series: Medium Size
Gasketed: No
Door Thickness Range: 9.5 mm (0.37 in)
Handle Style: Standard Style Handle
Grip Range: 12.7-28.6 mm (0.5 - 1.13 in)
Installation Style: With Mounting Studs


01-13-41
Access Restriction: No Restriction
Material: Stainless Steel
Finish: Chrome Plated
Operation: Turn Clockwise to Latch
Flush Handle: Yes
Sealed: No
Gasketed: No
Size Series: Medium Size
Handle Style: Standard Style Handle
Door Thickness Range: 9.5 mm (0.37 in)
Installation Style: With Mounting Studs
Grip Range: 12.7-28.6 mm (0.5 - 1.13 in)
Latching Points: Single or Three - Point


01-13-45
Access Restriction: No Restriction
Latching Points: Single or Three - Point
Color: Black
Operation: Turn Clockwise to Latch
Finish: Powder Coat
Sealed: No
Flush Handle: Yes
Size Series: Medium Size
Gasketed: No
Door Thickness Range: 9.5 mm (0.37 in)
Handle Style: Standard Style Handle
Grip Range: 12.7-28.6 mm (0.5 - 1.13 in)
Installation Style: With Mounting Studs


01-13-51
Access Restriction: No Restriction
Latching Points: Two - Point
Finish: Chrome Plated
Material: Stainless Steel
Flush Handle: Yes
Operation: Turn Clockwise to Latch
Gasketed: No
Sealed: No
Handle Style: Standard Style Handle
Size Series: Medium Size
Installation Style: With Mounting Studs
Door Thickness Range: 9.5 mm (0.37 in)


01-13-55
Access Restriction: No Restriction
Installation Style: With Mounting Studs
Color: Black
Latching Points: Two - Point
Finish: Powder Coat
Operation: Turn Counterclockwise to Latch
Flush Handle: Yes
Sealed: No
Gasketed: No
Size Series: Medium Size
Handle Style: Standard Style Handle
Door Thickness Range: 9.5 mm (0.37 in)


01-13-61
Access Restriction: No Restriction
Latching Points: Two - Point
Finish: Chrome Plated
Material: Stainless Steel
Flush Handle: Yes
Operation: Turn Clockwise to Latch
Gasketed: No
Sealed: No
Handle Style: Standard Style Handle
Size Series: Medium Size
Installation Style: With Mounting Studs
Door Thickness Range: 9.5 mm (0.37 in)


01-13-65
Access Restriction: No Restriction
Installation Style: With Mounting Studs
Color: Black
Latching Points: Two - Point
Finish: Powder Coat
Operation: Turn Clockwise to Latch
Flush Handle: Yes
Sealed: No
Gasketed: No
Size Series: Medium Size
Handle Style: Standard Style Handle
Door Thickness Range: 9.5 mm (0.37 in)


01-23-11
Access Restriction: No Restriction
Material: Stainless Steel
Finish: Chrome Plated
Operation: Turn Clockwise to Latch
Flush Handle: No
Sealed: No
Gasketed: No
Size Series: Medium Size
Handle Style: Bail Handle Style
Door Thickness Range: 9.5 mm (0.37 in)
Installation Style: With Mounting Studs
Grip Range: 0-12.7 mm (0 - 0.5 in)
Latching Points: Single or Three - Point


01-23-21
Access Restriction: No Restriction
Material: Stainless Steel
Finish: Chrome Plated
Operation: Turn Counterclockwise to Latch
Flush Handle: No
Sealed: No
Gasketed: No
Size Series: Medium Size
Handle Style: Bail Handle Style
Door Thickness Range: 9.5 mm (0.37 in)
Installation Style: With Mounting Studs
Grip Range: 0-12.7 mm (0 - 0.5 in)
Latching Points: Single or Three - Point


01-23-31
Access Restriction: No Restriction
Material: Stainless Steel
Finish: Chrome Plated
Operation: Turn Clockwise to Latch
Flush Handle: No
Sealed: No
Gasketed: No
Size Series: Medium Size
Handle Style: Bail Handle Style
Door Thickness Range: 9.5 mm (0.37 in)
Installation Style: With Mounting Studs
Grip Range: 12.7-28.6 mm (0.5 - 1.13 in)
Latching Points: Single or Three - Point


01-23-41
Access Restriction: No Restriction
Material: Stainless Steel
Finish: Chrome Plated
Operation: Turn Counterclockwise to Latch
Flush Handle: No
Sealed: No
Gasketed: No
Size Series: Medium Size
Handle Style: Bail Handle Style
Door Thickness Range: 9.5 mm (0.37 in)
Installation Style: With Mounting Studs
Grip Range: 12.7-28.6 mm (0.5 - 1.13 in)
Latching Points: Single or Three - Point

1 | 2
  Next