Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 28
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2
  Next 

02-10-101-10
Color: Black
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 40 N (8.7 lbs.)
Series: 100 Series
Size Series: Medium Size


02-10-101-20
Color: White
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 40 N (8.7 lbs.)
Series: 100 Series
Size Series: Medium Size


02-10-102-10
Color: Black
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 40 N (8.7 lbs.)
Series: 100 Series
Size Series: Medium Size


02-10-102-20
Color: White
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 40 N (8.7 lbs.)
Series: 100 Series
Size Series: Medium Size


02-10-103-10
Color: Black
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 40 N (8.7 lbs.)
Series: 100 Series
Size Series: Medium Size


02-10-103-20
Color: White
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 40 N (8.7 lbs.)
Series: 100 Series
Size Series: Medium Size


02-10-201-10
Color: Black
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 52 N (11.8 lbs.)
Series: 200 Series
Size Series: Large Size


02-10-201-20
Color: White
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 52 N (11.8 lbs.)
Series: 200 Series
Size Series: Large Size


02-10-202-10
Color: Black
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 52 N (11.8 lbs.)
Series: 200 Series
Size Series: Large Size


02-10-202-20
Color: White
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 52 N (11.8 lbs.)
Series: 200 Series
Size Series: Large Size


02-10-203-10
Color: Black
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 52 N (11.8 lbs.)
Series: 200 Series
Size Series: Large Size


02-10-203-20
Color: White
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 52 N (11.8 lbs.)
Series: 200 Series
Size Series: Large Size


02-10-301-10
Color: Black
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 8 N (1.8 lbs.)
Series: 300 Series
Size Series: Small Size


02-10-301-20
Color: White
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 8 N (1.8 lbs.)
Series: 300 Series
Size Series: Small Size


02-10-302-10
Color: Black
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 8 N (1.8 lbs.)
Series: 300 Series
Size Series: Small Size


02-10-302-20
Color: White
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 8 N (1.8 lbs.)
Series: 300 Series
Size Series: Small Size


02-10-801-10
Color: Black
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 105 N (23 lbs.)
Series: 800 Series
Series: Double magnet


02-10-802-10
Color: Black
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 105 N (23 lbs.)
Series: 800 Series
Series: Double magnet


02-10-803-10
Color: Black
Installation: Snap - in rectangular hole
Material: Plastic
Rated Load: 105 N (23 lbs.)
Series: 800 Series
Series: Double magnet


02-20-411-10
Color: Black
Installation: Snap - in round hole
Material: Plastic
Rated Load: 24 N (5.5 lbs.)
Series: Round
Size Series: Small Size

1 | 2
  Next