Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 48
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 
1 | 2 | 3
  Next 

14-10-11-11
Access Restriction: No Restriction
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 19 mm (0.75 in)
Head Style: Knurled Knob
Pullup: 21 mm (0.83 in)


14-10-13-11
Access Restriction: No Restriction
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 10-31 mm (0.39 - 1.22 in)
Head Style: Knurled Knob
Pullup: 21 mm (0.83 in)


14-10-14-11
Access Restriction: No Restriction
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 23-42 mm (0.91 - 1.65 in)
Head Style: Knurled Knob
Pullup: 21 mm (0.83 in)


14-10-71-11
Access Restriction: Tool
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 19 mm (0.75 in)
Head Style: Slotted Flush
Pullup: 21 mm (0.83 in)


14-10-73-11
Access Restriction: Tool
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 10-31 mm (0.39 - 1.22 in)
Head Style: Slotted Flush
Pullup: 21 mm (0.83 in)


14-10-74-11
Access Restriction: Tool
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 23-42 mm (0.91 - 1.65 in)
Head Style: Slotted Flush
Pullup: 21 mm (0.83 in)


14-10-91-11
Access Restriction: Tool
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 19 mm (0.75 in)
Head Style: Hex Recess
Pullup: 21 mm (0.83 in)


14-10-93-11
Access Restriction: Tool
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 10-31 mm (0.39 - 1.22 in)
Head Style: Hex Recess
Pullup: 21 mm (0.83 in)


14-10-94-11
Access Restriction: Tool
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 23-42 mm (0.91 - 1.65 in)
Head Style: Hex Recess
Pullup: 19 mm (0.75 in)


43-1-13-0
Access Restriction: Tool
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 3.2-7.1 mm (0.13 - 0.28 in)
Head Style: Slotted Flush
Pullup: 3.9 mm (0.15 in)


43-1-14-0
Access Restriction: Tool
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 6.4-13.5 mm (0.25 - 0.53 in)
Head Style: Slotted Flush
Pullup: 7.1 mm (0.28 in)


43-1-15-0
Access Restriction: Tool
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 12.7-19.8 mm (0.5 - 0.78 in)
Head Style: Slotted Flush
Pullup: 7.1 mm (0.28 in)


43-1-4-0
Access Restriction: Tool
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 3.2-7.1 mm (0.13 - 0.28 in)
Head Style: Slotted Knurled
Pullup: 3.9 mm (0.15 in)


43-1-5-0
Access Restriction: Tool
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 6.4-13.5 mm (0.25 - 0.53 in)
Head Style: Slotted Knurled
Pullup: 7.1 mm (0.28 in)


43-1-6-0
Access Restriction: Tool
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 12.7-19.8 mm (0.5 - 0.78 in)
Head Style: Slotted Knurled
Pullup: 7.1 mm (0.28 in)


44-1-1-0
Access Restriction: No Restriction
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 3.2-9.5 mm (0.13 - 0.37 in)
Head Style: Knurled
Pullup: 6.3 mm (0.25 in)


44-1-1-24
Access Restriction: No Restriction
Material: Stainless Steel
Finish: Passivated
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 3.2-9.5 mm (0.13 - 0.37 in)
Head Style: Knurled
Pullup: 6.3 mm (0.25 in)


44-1-16-0
Access Restriction: Tool
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 3.2-9.5 mm (0.13 - 0.37 in)
Head Style: Slotted Flush
Pullup: 6.3 mm (0.25 in)


44-1-16-24
Access Restriction: Tool
Material: Stainless Steel
Finish: Passivated
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 3.2-9.5 mm (0.13 - 0.37 in)
Head Style: Slotted Flush
Pullup: 6.3 mm (0.25 in)


44-1-17-0
Access Restriction: Tool
Material: Carbon Steel
Finish: Zinc plate, Chromate plus sealer
Operation: Turn Clockwise to Latch
Group: Adjustable Grip Latches
Grip Range: 9.5-19.1 mm (0.37 - 0.75 in)
Head Style: Slotted Flush
Pullup: 9.6 mm (0.38 in)

1 | 2 | 3
  Next